Thermocouple Probes and Assemblies View All |
|
Featured Temperature >
Thermocouple Probes and Assemblies
|
|
|
 |
Easily find and compare thermocouples. Use the finder tool to view a refined list of thermocouples with only the specifications you need. |
|
|
|
 |
|
|
Use this thermocouple selection guide to help find the right thermocouple by easily selecting the features and parameters needed for your application. |
|
|
|
 |
|
|
Flexible wire style thermocouples include fine gage, high temperature, ready made, coated and bare, economical multi-pack, special insulated thermocouples, and more! |
|
|
|
 |
|
|
Adhesive backed, cement and bolt-on assembly style thermocouples fit a multitude of surface mount application requirements |
|
|
|
 |
|
|
Thermocouples with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles. |
|
|
|
 |
|
|
PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments. |
|
|
|
 |
|
|
Omega's High Temperature and Exotic Probes include the World Famous Super OMEGACLAD® probes that are designed to meet the most demanding temperature application requirements. Thermocouples with PFA coating are also available in this category. |
|
|
|
 |
|
|
Omega "TJ" Transition Joint probes typically have a metal sheath that "transitions" to a lead wire for connection to your readout. Omega offers a wide array of styles and types to meet almost every application |
|
|
|
 |
|
|
This line of specialty probes are available for insertion and fine penetration applications. |
|
|
|
 |
|
|
These specialty sensors and assemblies include low cost hollow-tube, epoxy coated and handle style thermocouples, profile probes for calibration, industrial styles, autoclave probes, rugged penetration probes, wall mount sensors, and much more! |
|
|
|
 |
|
|
Non-Contact "ir" or infrared sensors are ideal for measuring applications where the sensor cannot touch the media being monitored. This series include many compact designs. |
|
|
|
 |
|
|
Omega offers unique surface probes to measure almost any surface. From the 88000/98000 Series handle roller styles to the high-temp foundry style probe, we have the surface thermocouples to meet the most challenging measurement requirements. |
|
|
|
 |
|
|
Utility Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications. |
|
|
|
 |
|
|
High Temperature Ceramic Tubes, Beads, Sleeving, metal tubes, and insulators aid in protecting your sensor in a high temperature process. |
|
|
|
 |
|
|
Industrial thermocouples utilize heavy duty features ranging from metal jacketed lead wire, metal heads, wire over braiding, ceramic sleeving, and other rugged designs to enable use in industrial/continuous use environments. |
|
|
|
 |
|
|
These thermocouples mount directly in the process (such as extruder heads or die adapters of injection molding machines) with sensor tip projected directly into the media. Many configurations available to meet most process requirements. |
|
|
|
 |