Your shopping basket is currently empty.
Omega Engineering. Your single source for process measurment and control
Order online or call 0800 099 33 44 
 Home 
 Literature 
 Information 
 Technical Support 
 My Account 
 Help 
Login   Basket (0 items EUR 0,00) 
Accepted Payment Types
Credit Cards
Secured By Sage Pay
Verified By Visa & MasterCard SecureCode

ABOUT SSL CERTIFICATES

RTD (PT100) Probes, Elements and Assemblies View All

Featured Temperature >  RTD (PT100) Probes, Elements and Assemblies

RTDs Product Finder

RTDs Product Finder

It's the easiest way to sort through our selection of RTDs to find the right product for your application.

RTD Selection Guides

RTD Selection Guides

View and compare RTD model specifications.

RTD (Pt100) Probes with Hygienic Fittings

RTD (Pt100) Probes with Hygienic Fittings

A complete range of Pt100, Pt500 and Pt1000 RTD Sensors with Tri-Clover fittings for hygienic and sanitary applications.

Quick Disconnect RTD Probes

Quick Disconnect RTD Probes

RTDs with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles.

General Purpose RTD Probes

General Purpose RTD Probes

A variety of RTD probes with multiple application uses.

Handle Probes

Handle Probes

Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.

Industrial RTD Probes

Industrial RTD Probes

These rugged designs offer a variety of protection for use in industrial applications.

RTD Elements with Lead Wires Attached

RTD Elements with Lead Wires Attached

All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

Wall Mount RTD Sensors

Wall Mount RTD Sensors

Wall mount sensors offer a functional way to reduce clutter in your office or laboratory.

RTD Extension Cable

RTD Extension Cable

Omega offers various RTD extension cables for interconnecting RTD sensors with instrumentation. They come in either straight or retractable configurations, with glass braided or PFA insulating jackets.

Extruder RTD Probes

Extruder RTD Probes

These RTDs mount directly in the process (such as extruder heads or die adapters of injection molding machines) with sensor tip projected directly into the media. Many configurations available to meet most process requirements.

PFA Coated Probes

PFA Coated Probes

PFA Coated RTD Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments.

Surface Measurement RTD Elements

Surface Measurement RTD Elements

Surface mount RTD temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs.

Precision and Specialised RTD Probes

Precision and Specialised RTD Probes

Highly accurate RTD probes and sensors and specialty design for unique applications.

RTD Elements

RTD Elements

Thin film and ceramic wire RTD Elements are perfect for those tight work spaces when you need precise measuments.


Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2010 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 71
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com