Your shopping basket is currently empty.
Omega Engineering. Your single source for process measurment and control
Order online or call 0800 099 33 44 
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
Thermistor Elements, Probes and Assemblies View All

Featured Temperature >  Thermistor Elements, Probes and Assemblies

Thermistor Applications and Selection Guide

Thermistor Applications and Selection Guide

Learn about the typical applications in which Thermistors can be used.

Quick Disconnect Thermistor Probes

Quick Disconnect Thermistor Probes

Thermistors with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles.

General Purpose Thermistor Probes

General Purpose Thermistor Probes

A variety of thermistor probes with multiple application uses.

Wall Mount Thermistor Sensor

Wall Mount Thermistor Sensor

Wall mount sensors offer a functional way to reduce clutter in your office or laboratory.

Thermistor Elements with Lead Wires Attached

Thermistor Elements with Lead Wires Attached

All of OMEGA’s thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

Surface Measurement Thermistor Elements

Surface Measurement Thermistor Elements

Surface mount thermistor temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs.

Precision and Specialised Thermistor Probes

Precision and Specialised Thermistor Probes

Highly accurate thermistor probes and sensors and specialty design for unique applications.

Solid State Temperature Sensors

Solid State Temperature Sensors

Convert temperature input into a proportional current output.

Thermistor Elements

Thermistor Elements

Thermistor elements are commonly used when space is very limited because of their compact size. They vary not only in form factor but also in their resistance versus temperature characteristics.

Laboratory Sensors

Laboratory Sensors

Specialty Thermistor sensors to meet your precise measuring application requirements.

Handle Probes

Handle Probes

Handle Probes are best utilised where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.

Industrial Probes

Industrial Probes

Industrial probes utilize heavy duty features ranging from pipe plug, joint style, miniature, and other rugged designs to enable use in industrial/continuous use environments.

Instrumentation

Instrumentation

A variety of meters, controllers, and sensors with multiple functions and options to display thermistor readings.


Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2010 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 71
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com