Wire: Thermocouple, RTD, Instrument and Heater Connection Cables View All |
|
Featured Temperature >
Wire: Thermocouple, RTD, Instrument and Heater Connection Cables
|
|
|
|
High quality fine gauge wire for precision applications sold individually, pairs, or in kits. |
|
|
|
 |
|
|
Nickel-Chrome resistence wire for use in high-temperature applications. |
|
|
|
 |
|
|
Protect wires from the harsh elements. |
|
|
|
 |
|
|
Fine gauge single strand thermocouple wire is available in 15, 30, 150 and 300m reels. |
|
|
|
 |
|
|
Omega offers the highest quality thermocouple cable at reasonable prices and in a variety of wire material and diameters. |
|
|
|
 |
|
|
Practical for use in connecting between a thermocouple sensor and instrument, extension cable comes in as large a variety as our thermocouple cable.
|
|
|
|
 |
|
|
Extend the life of your thermocouple, overbraid any thermocouple cable with either Inconel 600, 304 SS or Tinned Copper overbraiding. |
|
|
|
 |
|
|
Thermocouple and RTD extension cables are available in a variety of connector and jacket configurations to make connections between process and instrumentaion easy. Omega offers straight wire as well as retractable TPE coiled cables. |
|
|
|
 |
|
|
Common extension wire types wrapped together in an external jacket. This allows for many connections to be made at one point then passed via one larger cable. Pairs are marked accordingly for easy identification at each end.
|
|
|
|
 |
|
|
Super Omegaclad sheathing has excellent resistance to air at high temperatures and is popular for its resistance to hydrogen gas and its high strength at high temperatures. |
|
|
|
 |
|
|
Ideal for appliances, consumer and commercial heating and cooling equipment, ovens, kilns, band, strip and cartridge heaters, and similar high temperature applications. |
|
|
|
 |
|
|
Common applications include panel wiring, medical electronics, power supply lead wire and appliance wiring |
|
|
|
 |