Your shopping basket is currently empty.
Omega Engineering. Your single source for process measurment and control
Order online or call 0800 099 33 44 
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
Load Cells, Force Sensors and Torque Transducers View All

Featured Force & Strain >  Load Cells, Force Sensors and Torque Transducers

Handheld Digital Force Gauges

Handheld Digital Force Gauges

Small, rugged and lightweight force measurement instruments are ideal for use in any industrial environment.

Subminiature and Miniature Compression Load Cells

Subminiature and Miniature Compression Load Cells

Designed for applications with minimum space and high capacity loads, rugged all stainless steel construction and high performance strain gauges assure superior linearity and stability.

Subminiature and Miniature Tension/Compression Load Cells

Subminiature and Miniature Tension/Compression Load Cells

Designed for the demanding environment of industrial automation and robotics, ideal where the load may go from tension to compression and vice versa.

"S" Type Load Cells

"S" Type Load Cells

Receive tension or compression output readings. Applications include tank weighing, hoppers, suspended loads and truck scales. "S" beam load cells provide superior performance in an compact, versital package. Install using rod ends or load buttons for best performance.

Tension Link Load Cells

Tension Link Load Cells

Ideal for measuring in-line tension forces. Applications vary from cables on cranes, support rods in architectural designs, engine test beds, to industrial weighing applications.

Low Force Sensors

Low Force Sensors

Designed for laboratory force measurement to permit measurement of small forces.

Beam, Shear Beam and Double Beam Load Cells

Beam, Shear Beam and Double Beam Load Cells

Used in multiple load cell applications, tank weighing and industrial process control.

Tank and Bin Weighing Hardware and Summing Accessories

Tank and Bin Weighing Hardware and Summing Accessories

A variety of weighing assemblies, systems and summing boxes.

Single Point and Platform Load Cells

Single Point and Platform Load Cells

Ideal for commercial and industrial weighing systems, they provide accurate readings regardless of the position of the load on the platform.

Load Washers and Through-Hole Load Cells

Load Washers and Through-Hole Load Cells

Extremely low profile and compact design, this load cell is ideal for applications requiring a through-hole design, such as clamping forces, bolt loading forces and other compressive loads.

Canister Style Load Cells

Canister Style Load Cells

Used for single and multi-weighing applications, many feature an all stainless steel design and are hermetically sealed for washdown and wet areas.

Hydrostatically Compensated Load Cells

Hydrostatically Compensated Load Cells

Designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms, and industrial weighing where pit flooding occurs.

Load Bolts

Load Bolts

A unique alternative to conventional load cells, ideally suited for studying joint forces, separations, and design.

Reaction and Rotary Torque Cells

Reaction and Rotary Torque Cells

Designed to be mounted to the torque producing element, to measure the starting torque of motors.

Load Cell Accessories and Options

Load Cell Accessories and Options

Get the most out of your load cells, load buttons, summing boxes and more.

Platform and Industrial Scales

Platform and Industrial Scales

Industrial platform scales in a variety of sizes for heavy weighing applications.

Low Profile Load Cells

Low Profile Load Cells

Compression and tension/compression load cells, used frequently in weighing research and in-line force monitoring.


Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2010 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 71
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com