Your shopping basket is currently empty.
Omega Engineering. Your single source for process measurment and control
Order online or call 0800 099 33 44 
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
Pressure Gauges View All

Featured Pressure >  Pressure Gauges

2" and 2 1/2" Commercial Grade Gauges

2" and 2 1/2" Commercial Grade Gauges

Utility gauges provide reliable service in a wide range of applications including pumps, compressors, and other equipment.

2 1/2" and 3 1/2" General Service Gauges

2 1/2" and 3 1/2" General Service Gauges

Corrosion, weather and dust resistant to combat hostile environments, stem, surface or flush mounted.

3" Pocket Test and Low Pressure Gauges

3" Pocket Test and Low Pressure Gauges

Accurate and durable gauges.

Liquid Filled Gauges

Liquid Filled Gauges

Liquid fill minimizes the effect of severe environments, protects the gauge internals and provides continuous lubrication in the mechanism.

4 1/2" and 6" Process and Differential Gauges

4 1/2" and 6" Process and Differential Gauges

Rugged industrial gauges which indicate the difference between two input connections.

Digital Pressure Gauges

Digital Pressure Gauges

Digital displays eliminate the guesswork in taking readings off an analog dial gauge.

Deadweight Testers and Gauge Calibrators

Deadweight Testers and Gauge Calibrators

Make sure your gauges are always giving correct readings, testers and kits available in portable or lab styles.

Isolating Diaphragm Seals

Isolating Diaphragm Seals

Protect your sensitive pressure instrumentation from the damaging effects of corrosives, slurries, or viscous fluids that may be present in your pressure line. A variety of designs and styles are available to suit your application requirements.


Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2010 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 72
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com