Your shopping basket is currently empty.
Omega Engineering. Your single source for process measurment and control
Order online or call 0800 099 33 44 
 Home 
 Literature 
 Information 
 Technical Support 
 My Account 
 Help 
Login   Basket (0 items EUR 0,00) 
Accepted Payment Types
Credit Cards
Secured By Sage Pay
Verified By Visa & MasterCard SecureCode

ABOUT SSL CERTIFICATES

Level Measurement View All

Featured Flow & Level >  Level Measurement

Technical Reference

Technical Reference

Learn more about Level and Capacitance Level Measurement.

Continuous Float Type Level Transmitters and Point Level Indicator

Continuous Float Type Level Transmitters and Point Level Indicator

Point level sensors are designed for easy installation, minimal shock, vibration, and pressure; and to work with a variety of media.

Continuous Ultrasonic Level Transmitters

Continuous Ultrasonic Level Transmitters

Advanced ultrasonic level measurement sensors for liquids with non-contact control.

Continuous Capacitive Level Transmitters

Continuous Capacitive Level Transmitters

Designed for continuous level measurement of conductive, non-conductive liquids and other fluid types. Available in many sizes and with a variety of features.

Continuous Pressure Level Transmitters

Continuous Pressure Level Transmitters

Submersible transducers suitable for liquid level and depth measurement, suitable for immersion in most industrial liquids and oils.

Continuous Radar Level Measurement

Continuous Radar Level Measurement

Ideal when conditions are in need of non-contact liquid level measurement, but ultrasonic level measurement is not acceptable. Can be designed for your specific level measurement needs.

Ultrasonic Point Level Switches

Ultrasonic Point Level Switches

Ideal solution to a host of liquid level sensing and control applications, offered in varying sizes, materials, styles, and limits to fit your application.

Capacitive and Conductance Point Level Switches

Capacitive and Conductance Point Level Switches

Designed to control the level of all conductive or capacitive mediums, models vary for ude in different environments.

Solid State Radio Frequency Level Switches

Solid State Radio Frequency Level Switches

Unlike other switches, radio frequency switches can tolerate reasonable amounts of sticky build-up and still function flawlessly.

Buoyancy Level Switches

Buoyancy Level Switches

Measure the difference between the weight of the displaced fluid and the weight of the float.

Optic and Leak Detection Level Switches

Optic and Leak Detection Level Switches

Ideal for leak detection, optic sensor creates a pulsed beam of infrared light recognizes and if the tip is wet or dry.

Tuning Fork Level Switch

Tuning Fork Level Switch

Point level switches based on the vibrating tuning fork principle, that are designed to detect low or high levels of liquids.

Horizontal/Side Mount Float Switches

Horizontal/Side Mount Float Switches

Designed for side mounting into tanks that have restricted space or inaccessible tops or bottoms, available in different types of measurement mediums.

Vertical Mount Float Switches and Point Level Indicator

Vertical Mount Float Switches and Point Level Indicator

Mounts vertically at the top or bottom of a tank, available in compact or industrial designs and a variety of features.

Switches for Dry Materials

Switches for Dry Materials

Level measurement for many granular, pelletized and powder bulk applications.

Controllers and Accessories

Controllers and Accessories

Everything you need to easily use, monitor and control your level measurement devices.

Relays

Relays

Complete or interrupt a circuit electrically with no moving parts.

Intrinsic Safety Barriers

Intrinsic Safety Barriers

Learn about Intrinsic Safety and view our guide to buying the right relay.


Valid XHTML 1.0 Transitional  Valid CSS!

© Copyright 2003 - 2010 | Omega Engineering | Privacy Statement | Terms & Conditions | Site Map MMV | 72
Load Cells | Thermocouples | Thermocouple Cable
www.omega.co.uk | www.omega.fr | www.omega.nl | www.omega.de | www.omega.com