Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

RTD Elements with Lead Wires Attached


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

RTD Temperature Sensors Product Finder
RTD Temperature Sensors Product Finder
It's the easiest way to sort through our selection of RTDs to find the right product for your application
SHOP NOW »
HSRTD Series
HSRTD Series
Hermetically Sealed RTD Sensors
SHOP NOW »
SA1-RTD Series
SA1-RTD Series
Surface Mount RTD Pt100 Element
SHOP NOW »
OTP Series
OTP Series
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SHOP NOW »
RTD-(*)-1PT100K2515
RTD-(*)-1PT100K2515
1.5 dia x 25 mm Long Pt100 Elements with 1 m Cable
SHOP NOW »
RTD-(*)-1PT100KN2528
RTD-(*)-1PT100KN2528
2.8 dia x 25 mm Long Pt100 Elements with 1 m Cable
SHOP NOW »
RTD-(*)-F3102
RTD-(*)-F3102
4 x 2 mm Pt100 Elements with 1 m Long 2, 3 or 4 Wire Cable
SHOP NOW »
RTD-(*)-F3105
RTD-(*)-F3105
2 mm Pt100 Elements with 1 m Long 2, 3 or 4 Wire cable
SHOP NOW »
RTD-2  (Class B) 5-Pack Series
RTD-2 (Class B) 5-Pack Series
Class B Pt100 Sensors with Lead Wires (5-Pack)
SHOP NOW »
SA1-RTD-B Series
SA1-RTD-B Series
Easy-To-Use Surface RTD 3-Pack
SHOP NOW »
SRTD-1 and SRTD-2
SRTD-1 and SRTD-2
Cement on RTD Elements for Surface Measurement
SHOP NOW »
TFD
TFD
Thin Film Detector - Flat Pt100 Elements and Surface Probes
SHOP NOW »
RTDCAP Series
RTDCAP Series
Platinum RTD Capsules
SHOP NOW »
 
We noticed you are from the US. Visit your local site for regional offers and live support.