Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
The voltage and thermocouple data acquisition module OM-USB-TC, OM-USB-TC-AI and OM-USB-5201 are USB 2.0
full-speed modules (fully
compatible with both USB 1.1 and USB 2.0 ports).
These are stand-alone plug-andplay modules which draw power
from the USB cable (included). No external power supply is required
(except for OM-USB-5201 which requires an ac adaptor). All
configurable options are software programmable, and the modules
are fully software calibrated.
The OM-USB-TC and OM-USB-5201 provide eight
differential thermocouple input channels and have two integrated
cold junction compensation (CJC) sensors for thermocouple
measurements. The OM-USB-TC-AI provides
eight analog input channels that are configured as four differential
temperature inputs and four differential or single-ended voltage
inputs. The module has one cold junction compensation (CJC)
sensors for the thermocouple measurements. Thermocouples
inputs are software programmable for types J, K, T, E, R, S, B
and N. An open thermocouple detection feature lets you detect a broken
thermocouple. An on-board microprocessor automatically
linearizes the thermocouple measurement data. Voltage inputs
(OM-USB-TC-AI only) are software programmable for ±10V, ±5V,
±2.5V and ±1.25V ranges. Eight independent, TTL-compatible
digital I/O channels are provided to monitor TTL-level inputs,
communicate with external devices and to generate alarms.
The digital I/O channels are software programmable
for input or output.
The OM-USB-5201 features eight independent temperature alarms.
Each alarm controls an associated digital I/O channel as
an alarm output. The input to each alarm is any one of the
temperature input channels. The output of each alarm is software
configurable as active high or low. The temperature threshold
condition to activate each alarm is user programmable. When an
alarm is activated, the associated digital I/O channel is driven to the
output state. The OM-USB-5201 also has data logging capability.
Measurements can be logged to a standard CompactFlash
memory card (a 512 MB CompactFlash memory card is
included with the OM-USB-5201). Data logging can only be done
when the OM-USB-5201 is disconnected from the computer.
External power is required for data logging via the included ac
adaptor. User programmable settings in data logging mode
include sampling interval and logging start mode (on power up,
on button press or at a specified data and time).
The OM-USB-TC, OM-USB-TC-AI and OM-USB-5201 modules ship
with an impressive array of software, including the new
TracerDAQ®, a full-featured, out-of-the-box data logging, viewing,
and analysis application; Universal LibraryTM; ULx for NI
LabVIEW (comprehensive library of VIs and example programs
compatible with LabVIEW v.8.2.1 and later); and InstaCalTM
installation, calibration, and test utility-powerful software solutions for
programmers and nonprogrammers alike. These modules operate under
Microsoft Windows 2000/XP/Vista (32-bit or 64-bit/7 (32-bit or 64-bit)
operating systems.The OM-USB-TC, OM-USB-TC-AI
and OM-USB-5201 data acquisition modules are supplied with
TracerDAQ software which is a collection of four virtual instrument
applications used to graphically display and store input data and
generate output signals:
• Strip Chart—Log and graph values acquire from analog
inputs, digital inputs, temperature inputs and
counter inputs
• Oscilloscope—Display values acquired from analog inputs
• Function Generator—Generate waveforms for analog outputs
• Rate Generator—Generate waveforms for counter outputs
TracerDAQ PRO is an enhanced version of TracerDAQ.
A comparison of some of the features included in TracerDAQ vs
TracerDAQ PRO is shown below.
SPECIFICATIONS
A/D CONVERTER
OM-USB-TC and OM-USB-5201:
Four dual 24-bit sigma delta A/D converters OM-USB-TC-AI: Dual 24-bit sigma-delta A/D converters Input Isolation: 500 Vdc min between field wiring and USB interface Number of Channels:
OM-USB-TC and OM-USB-5201: 8 differential thermocouple inputs OM-USB-TC-AI; 4 differential thermocouple inputs and
4 differential or single-ended voltage inputs Maximum Input Voltage: Thermocouple inputs; ±25V
(power on), ±40V (power off): voltage inputs; ±25V (power on),
±15V (power off) Input Impedance: Thermocouple inputs; 5 GΩ
(power on), 1 MΩ (power off): voltage inputs; 10 GΩ
(power on), 2.49 kΩ (power off) Input Leakage Current: Thermocouples inputs;
105 nA max (with open thermocouple detection
enabled), 30 nA max (with open thermocouple detection
disabled): voltage inputs; ±1.5 nA typ, ±25 nA max
Maximum Working Voltage
(OM-USB-TC-AI Voltage Inputs): ±10.25V max (input signal + common mode) Common Mode Rejection: Thermocouple inputs,
110 dB min; voltage mode, 83 dB min Warm-Up Time: 30 minutes max Open Thermocouple Detection: Automatically enabled when a
channel is configured for a thermocouple sensor CJC Sensor Accuracy: ±0.25°C typical, ±0.5°C max (15 to 35°C);
-1.0 to 0.75°C max (0 to 70°C)
ANALOG INPUT CALIBRATION
Recommended Warm-Up Time: 30 minutes max Calibration: Firmware calibration Calibration Interval: 1 year Calibration Reference: +10.000V, ±5 mV max; actual
measured values stored in EEPROM Tempco: 5 ppm/°C max Long Term Stability: 30 ppm/1000 hrs
DIGITAL I/O
Number of Digital I/O Channels: 8 Type: CMOS Configuration: Each DIO bit can be independently configured for
input or output; power on reset is input mode Pull-Up/Pull-Down Configuration: All pins pulled up to 5V via 47 kΩ
resistors (default). Pull-down to ground (GND) also available Digital I/O Transfer Rate
(Software Paced): Digital Input: 50 port reads or single bit reads per second (typical) Digital Output: 100 port writes or single bit writes per second (typical) Input High Voltage: 2.0V min, 5.5V absolute max Input Low Voltage: 0.8V min, -0.5V absolute min Output High Voltage: 0.7V max (IOL = 2.5 mA) Output Low Voltage: 3.8V min (IOH = -2.5 mA)
COUNTER
(OM-USB-TC-AI ONLY)
Number of Channels: 1 Resolution: 32-bit Counter Type: Event counter Input Type: TTL, rising edge triggered Counter Read/Write Rates
(Software Paced, System Dependent): 33 to 1000
read/writes per second Schmitt Trigger Hysteresis: 20 to 100 mV Input Leakage Current: ±1.0 uA typical Input Frequency: 1 MHz max High Pulse Width: 500 ns min Low Pulse Width: 500 ns min Input High Voltage: 4.0V min, 5.5V absolute max Input Low Voltage: 1.0V max, -0.5V absolute min
DATA LOGGING
(OM-USB-5201 ONLY)
Memory Card Type: Compact Flash 512 MB card included:
stores data for approx. 60 days when logging all 8-channels
at 2 samples/sec or 150 days when logging only 1-channel
at 2 samples/sec Logging Rate: 1 sec up to 232 seconds (1 sec intervals) Logging Start Method: On power up, on button press or at specified
date/time (user programmable) Logging Stop Method: Button press
GENERAL
Memory: EEPROM
Microcontroller: Two high-performance 8-bit
RISC microcontrollers Power Supply Voltage (Supplied by USB Port):
4.75V min to 5.25V max Power Supply Current (Supplied by USB Port): <100 mA typical
(USB enumeration); 270 mA typical for continuous input with all inputs
configured for disabled mode (500 mA for OM-USB-5201) User 5V Output Voltage Range (connected to self-powered hub):
OM-USB-TC/OM-USB-5201; 4.75V min to 5.25V max OM-USB-TC-AI; 4.9 V min to 5.1 V max User 5V Output Current (bus powered and connected
to self-powered hub):
OM-USB-TC/OM-USB-5201; 10 mA max OM-USB-TC-AI; 5 mA max Available Isolation: 500 Vdc min measurement system to PC USB Device Type: USB 2.0 (full-speed) Device Compatibility: USB 1.1, USB 2.0 USB Cable Length: 3 m (10') max Dimensions: 127 L x 89 W x 36 mm H
(5.0 x 3.5 x 1.4") Input Connections: Screw terminal blocks (accept 16 to 30 AWG wire) Operating Temperature: 0 to 50°C (32 to 122°F),
0 to 90% RH non-condensing Storage Temperature: -40 to 85°C (-40 to 185°F) Weight:
OM-USB-TC and OM-USB-TC-AI: 182 g (6.4 oz) OM-USB-5201: 227 g (8.0 oz)
† All amounts shown in EUR Note: All models include a 2 m (6') USB cable, software and user manual on CD. OM-USB-5201 also includes 100/240 Vac 50/60 Hz ac adaptor (USA plug) and 512 MB Compact Flash card.
Product Manuals:
Download
OM-USB-TC-AI - 8 Channel TC/Voltage Input USB Module
Download
OM-USB-TC - 8 Channel TC Input USB Module
Download
OM-USB-5201 - 8 Channel TC Input USB Module/Data Logger