Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Commercial Grade Pressure Gauges, Type C

PGC

Commercial Grade Pressure Gauges, Type C | PGC

Commercial Grade Pressure Gauges, Type C

37,77 PGC-20L-15

  • Economically Priced
  • Long Lasting Movement
  • Durable Construction
  • Stocked Ranges for Fast Delivery
Pressure Gauges - View related products

Description

Find how a Pressure Gauge works on this link.

The OMEGA ® Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two springs, the Bourdon tube above and the link below. For the user, this means greater resistance to mechanical shock and vibration. This increased resistance to the effects of rough usage contributes to longer gauge life.

SPECIFICATIONS
Temperature: 150°F/66°C max
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Brass 1 /4 in NPT
Ranges: Vacuum thru 600 psi
Accuracy: 3-2-3% (3% over first & 10% of range, 2% over remainder).

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PGC-25L-15
42,24
Availability: 12 weeks
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-15 psig range
PGC-25L-30
43,14
Availability: 1 week
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-30 psig range
PGC-25L-60
43,14
Availability: 11 weeks
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-60 psig range
PGC-25L-100
44,61
Availability: 1 week
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-100 psig range
PGC-25L-160
43,14
Availability: 1 week
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-160 psig range
PGC-25L-200
42,90
Availability: 1 week
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-200 psig range
PGC-25L-300
43,14
Availability: 1 week
 
2 1/2" pressure gauge with 1/4" NPT lower fitting and 0-300 psig range
All amounts shown in EUR
Note: Custom dial faces available. $125 set-up charge and 100 peice minimum order.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Dial Size select from:
20 for 2 inch dial
25 for 2 1/2 inch dial

(2) Fitting (1/4 NPT male) select from:
B for back fitting
L for lower fitting

(3) select from:
-30V for 0 to 30 in Hg Vac
-30V/30 for 30 in Hg Vac to 30 psi
-30V/15 for 30 in Hg Vac to 15 psi
-15 for 0 to 15
-30 for 0 to 30
-60 for 0 to 60
-100 for 0 to 100
-160 for 0 to 160
-300 for 0 to 300
-600 for 0 to 600
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.