Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Economical Pressure Transmitters with 4-20 mA Output

PXM4103

Economical Pressure Transmitters with 4-20 mA Output | PXM4103

Economical Pressure Transmitters with 4-20 mA Output

316,13 PXM4103-060G

CE
  • ¼" BSPP Male Pressure Connection (G¼)
  • Gauge and Absolute Models
  • Stainless Steel Diaphragm (>10bar)
Pressure Transducers - View related products

Description


Omega's PXM4100 series pressure transducers have been designed specifically for general-purpose applications where reliable pressure measurement is required. Incorporating the latest strain gauge technology and using unique manufacturing techniques has resulted in a low cost, quality transducer, ideal for OEM applications.

Specifications
Excitation: 13 to 36 Vdc
Supply Effects: 3 µV/V
Output: 4-20 mA dc, 2-wire
Load Driving Capability: 1150 Ω @ 36 Vdc
Zero Offset: <± 1%
Accuracy: <± 0.4% FSO (including Non-Linearity, Hysteresis & Repeatability)
Long Term Stability: <± 0.2 % FSO/6 months
Operating Temperature Range: -20 to +80°C
Storage Temperature Range: -40 to +90°C
Thermal Zero Effect: <± 0.03 % FSO/°C
Thermal Span Effect: <± 0.04 % FSO/°C
Vibration Tolerance: 10g's to 50Hz
Maximum Overpressure: 200% Range
Pressure Connection: ¼" BSPP male (G¼)
Electrical Connection: Micro DIN plug and socket to DIN43650
Diaphragm: 17/4PH SS >10 Bar; Ceramic <10 Bar
Enclosure Rating: IP65
Weight: 75 g

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PXM4103-1.60G
316,13
Availability: 5 weeks
 
0-1.6 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-2.50G
316,13
Availability: 5 weeks
 
0-2.5 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-004G
316,13
Availability: 5 weeks
 
0-4 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-010G
328,68
Availability: 7 weeks
 
0-10 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-025G
328,68
Availability: 5 weeks
 
0-25 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-040G
328,68
Availability: 5 weeks
 
0-40 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-060G
316,13
Availability: 5 weeks
 
0-60 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-100G
328,68
Availability: 5 weeks
 
0-100 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-160G
316,13
Availability: 5 weeks
 
0-160 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-250G
316,13
Availability: 4 weeks
 
0-250 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
PXM4103-400G
316,13
Availability: 5 weeks
 
0-400 bar Gauge Pressure transducer with micro DIN plug. 4-20 mA Output
All amounts shown in EUR
Note: Supplied with Micro DIN plug and socket.
To order absolute pressure ranges change the G in part number to A. See part number builder below to order absolute ranges and 0-10 V or 0-20 mV output models.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Output select from:
0 for 0-20 mV
1 for 0-10 Vdc
3 for 4-20 mA

(2) Pressure Range select from:
001 for 0-1 bar
1.60 for 0-1.6 bar
2.50 for 0-2.5 bar
004 for 0-4 bar
010 for 0-10 bar
025 for 0-25 bar
040 for 0-40 bar
060 for 0-60 bar
100 for 0-100 bar
160 for 0-160 bar
250 for 0-250 bar
400 for 0-400 bar

(3) Relative Pressure select from:
G for Gauge
A for Absolute
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.