Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Tubular heaters with 3/8 Inch(9.5mm) Diameter Heart Cross-Section

RTU Series

Tubular heaters with 3/8 Inch(9.5mm) Diameter Heart Cross-Section | RTU Series

See All Models Below

  • INCOLOY Sheath
  • 400 - 2500 Watts
  • 120, 208, 240, 275 and 480 Volt
  • 40 W/In2
  • 11/2" Cold End (400-650 Watts)
  • 21/8" Cold End (800 - 2,500 Watts)
  • 1600°F Max. Sheath Temp.
  • Component of Radiant Heater (Type RAD and RADD)

Description

Find how Industrial Heaters work on this link.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-ons

ADVANTAGES
Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Type 8 Terminals: Standard with threaded clip to facilitate wiring. Retaining Rings locate elements in radiant heater assemblies. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
RTU-2063AX35/120
Consult Sales  
Availability: 
 
 
400 Watt, 120 Vac
RTU-2063AX29/120
Consult Sales  
Availability: 
 
 
650 Watt, 120 Vac
RTU-3113A/240
Consult Sales  
Availability: 
 
 
1100 Watt,240 Vac
RTU-3113AV/275
Consult Sales  
Availability: 
 
 
1100 Watt,275 Vac
RTU-5253M/480
Consult Sales  
Availability: 
 
 
2500 Watt, 480 Vac
RTU-8453AV/275
Consult Sales  
Availability: 
 
 
4500 Watt, 275 Vac
RTU-8453A/480
Consult Sales  
Availability: 
 
 
4500 Watt, 480 Vac
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.