Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
OMEGADYNE® offers transducer quality
strain gauges in dual linear patterns in a
half-bridge design with a common tab.
These strain gauges might be used for
transducer design for beams that have a
contraflexure point. Defined as a point in
a structure where bending occurs in
opposite directions. A transducer may
also be described as a reversed
bending beam. The grids
are linear, both in the same direction,
and are typically used for bending strain
applications.
Three styles are available: Standard: SGT-1LH/350-TY**, with
grid centerline to centerline spacing of
5.46 mm (0.215")
Wide Grid: SGT-1LH/1000-TY**, with grid
centerline to centerline spacing of
5.46 mm (0.215")
Large: SGT-2LH/350-TY**, with grid
centerline to centerline spacing of
10.50 mm (0.413")
If the delivery time shows 6 weeks or more, please call our Sales team, as most times we can ship in 2 WEEKS.
† All amounts shown in EUR Note: Sold in packs of 5 strain gauges.