See All Models Below
Description
OM-HAP Logger Automation Software is a stand-alone application program that simply automates interrogation and alarming functions performed during the regular use of field located OM-320, OM-420, OMP-MNL or OMP-MODL dataloggers. The software can be configured to automatically call or receive calls from loggers and then perform data downloads, memory clears, collected data file conversion, posting of alarm messages, and even the generation of user customized reports through Excel. Designed to run as a true 32-bit application under Windows 95, 98 or NT, OM-HAP software provides unattended interrogation of dataloggers via a telephone modem, RS-232 or RF modem serial connection. The software will support both PC originated interrogation of field loggers (Auto-Poll Mode) as well as receipt of calls originated by field loggers (Auto-Answer Mode). In addition to data transfers from dataloggers to files on a PC, the software has a powerful report generation feature that facilitates automatic generation of user designed custom reports. With the report generator, users simply build a report template within Excel. When the logger is interrogated, the template is completed with field data and printed or sent to other applications.