Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Electromechanical Relay Output and IsolatedInput Plug-In Board for PC ISA Bus

CIO-PDISO16

Electromechanical Relay Output and IsolatedInput Plug-In Board for PC ISA Bus | CIO-PDISO16

See All Models Below

3 year warranty CE
  • 16 Electromechanical Relay Outputs
  • 16 Isolated Digital Inputs (500 V Isolation)
  • Digital Inputs Accept AC or DC Signals

Description

Providing 16 electromechanical relays for output actuation and 16 isolated inputs (500 V), the CIO-PDISO16 board is a low cost, low profile way to monitor and control high voltage AC or DC directly from your personal computer.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
CIO-PDISO16
Consult Sales  
Availability: 
 
 
16 channel isolated digital input and 16 relay output
CIO-MINI50
164.53
Availability: 1 week
 
4 x 4" screw terminal board, 50-pin connector
C50FF-2
Consult Sales  
Availability: 
 
 
50 conductor ribbon cable
UNIV-DRVR
Consult Sales  
Availability: 
 
 
Universal Software Library (DOS, Windows 3.1, Windows 95, Windows 98 and Windows NT)
CIO-LABVIEW-DRVR
Consult Sales  
Availability: 
 
 
LabVIEW driver
All amounts shown in EUR
Note: The CIO-PDISO16 comes with InstaCal testing software and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.