Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Corrosion Resistant Hose-Down Blower Heater
PRODUCT DISCONTINUED

HDH Series

Corrosion Resistant Hose-Down Blower Heater | HDH Series

Corrosion Resistant Hose-Down Blower Heater

See All Models Below

  • 2 to 39 kW
  • 208, 240 and 480 Volts
  • 6,800 - 133,110 Btuh
  • Built-In Controls
  • 1 & 3 Phase
  • Wall or Ceiling Mounted Configurations

Description

This reliable, rugged, self-contained HDH heater is an ideal heat source for freeze protection or comfort heat in dusty/dirty/corrosive non-hazardous environment.

APPLICATIONS
Waste Water Treatment Plants, Coal Handling Areas, Food Processing Plants, Foundries, Steel Mills, Cement Plants, Ships, Construction Sites, Car Washes, Swimming Pool Areas, Canneries, Hose Down (for cleaning). Corrosion Resistant for Harsh Environments and Dairies.



Dimensions (Inches)
kW Volts Phase A B C
2.5 - 5.0120 - 277113 3/422 1/212
5.0
7.5
5.0 - 7.5
480
208 - 480
208 - 575
1
1
3
13 3/424 1/214
20-OctAll1, 3172714
25 - 39480, 575321 1/830 1/416


Electrical (60 Hz) Motor Air Delivery Ordering
kW Volts Phase Amps Volts Phase HP RPM CFM FPM Temp.
Rise
(°F)
Horiz.
Throw
(Ft.)
Mtg.
Height
(Ft.)
Model Wt.
(Lbs.)
2
2
2
2
120
208
240
277
1
1
1
1
16.7
9.6
8.3
7.2
115
208
240
277
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
405
405
405
405
430
430
430
430
21
21
21
21
12
12
12
12
8
8
8
8
HDH-A-200/120
HDH-A-200/208
HDH-A-200/240
HDH-A-200/277
45
45
45
45
3
3
3
3
120
208
240
277
1
1
1
1
25.0
14.4
12.5
10.8
115
208
240
277
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
405
405
405
405
430
430
430
430
31
31
31
31
12
12
12
12
8
8
8
8
HDH-A-300/120
HDH-A-300/208
HDH-A-300/240
HDH-A-300/277
45
45
45
45
5
5
5
5
208
240
277
480
1
1
1
1
24.0
20.8
18.1
10.4
208
240
277
480
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
405
405
405
405
430
430
430
430
40
40
40
40
12
12
12
12
8
8
8
8
HDH-A-500/208
HDH-A-500/240
HDH-A-500/277
HDH-A-500/480
50
50
50
50
5
5
5
5
208
240
480
575
3
3
3
3
13.9
12.0
6.0
5.0
208
240
480
115
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
405
405
405
405
430
430
430
430
40
40
40
40
12
12
12
12
8
8
8
8
HDH-A-500/208/3P
HDH-A-500/240/3P
HDH-A-500/480/3P
HDH-A-500/575/3P
50
50
50
50
7.5
7.5
7.5
7.5
208
240
277
480
1
1
1
1
36.1
31.3
27.1
15.6
208
240
277
480
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
590
590
590
590
640
640
640
640
37
37
37
37
13
13
13
13
8
8
8
8
HDH-A-750/208
HDH-A-750/240
HDH-A-750/277
HDH-A-750/480
50
50
50
50
7.5
7.5
7.5
7.5
208
240
480
575
3
3
3
3
20.8
18.1
9.0
7.5
208
240
480
115
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
590
590
590
590
640
640
640
640
37
37
37
37
13
13
13
13
8
8
8
8
HDH-A-750/208/3P
HDH-A-750/240/3P
HDH-A-750/480/3P
HDH-A-750/575/3P
50
50
50
50
10
10
10
240
277
480
1
1
1
41.7
36.1
20.8
240
277
480
1
1
1
1/15
1/15
1/15
1,050
1,050
1,050
1,180
1,180
1,180
800
800
800
28
28
28
40
40
40
9
9
9
HDH-A-1000/240
HDH-A-1000/277
HDH-A-1000/480
60
60
60
10
10
10
10
208
240
480
575
3
3
3
3
27.8
24.1
12.0
10.1
208
240
480
115
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
1,180
1,180
1,180
1,180
800
800
800
800
28
28
28
28
40
40
40
40
9
9
9
9
HDH-A-1000/208/3P
HDH-A-1000/240/3P
HDH-A-1000/480/3P
HDH-A-1000/575/3P
60
60
60
60
12.5
12.5
277
480
1
1
45.1
26.0
277
480
1
1
1/15
1/15
1,050
1,050
1,180
1,180
800
800
36
36
40
40
9
9
HDH-A-1250/277
HDH-A-1250/480
60
60
12.5
12.5
12.5
12.5
208
240
480
575
3
3
3
3
34.7
30.1
15.1
12.6
208
240
480
115
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
1,180
1,180
1,180
1,180
800
800
800
800
36
36
36
36
40
40
40
40
9
9
9
9
HDH-A-1250/208/3P
HDH-A-1250/240/3P
HDH-A-1250/480/3P
HDH-A-1250/575/3P
60
60
60
60
15
15
15
15
15
480
208
240
480
575
1
3
3
3
3
31.3
41.7
36.1
18.1
15.1
480
208
240
480
115
1
1
1
1
1
1/15
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
1,050
1,330
1,330
1,330
1,330
1,330
900
900
900
900
900
32
32
32
32
32
45
45
45
45
45
10
10
10
10
10
HDH-A-1500/480
HDH-A-1500/208/3P
HDH-A-1500/240/3P
HDH-A-1500/480/3P
HDH-A-1500/575/3P
60
60
60
60
60
19.5
20
20
20
240
480
480
575
3
1
3
3
47.0
41.7
24.1
20.1
240
480
480
115
1
1
1
1
1/15
1/15
1/15
1/15
1,050
1,050
1,050
1,050
1,330
1,330
1,330
1,330
900
900
900
900
42
42
42
42
45
45
45
45
11
11
11
11
HDH-A-2000/240/3P
HDH-A-2000/480
HDH-A-2000/480/3P
HDH-A-2000/575/3P
60
60
60
60
25
25
480
575
3
3
30.1
25.1
480
575
3
3
1/3
1/3
1,550
1,550
1,800
1,800
740
740
42
42
48
48
12
12
HDH-A-2500/480/3P
HDH-A-2500/575/3P
80
80
30
30
480
575
3
3
36.1
30.2
480
575
3
3
1/3
1/3
1,550
1,550
1,800
1,800
740
740
50
50
48
48
13
13
HDH-A-3000/480/3P
HDH-A-3000/575/3P
80
80
35
35
480
575
3
3
42.1
35.2
480
575
3
3
1/3
1/3
1,550
1,550
1,800
1,800
740
740
57
57
48
48
14
14
HDH-A-3500/480/3P
HDH-A-3500/575/3P
80
80
39
39
480
575
3
3
47.0
39.2
480
575
3
3
1/3
1/3
1,550
1,550
1,800
1,800
740
740
65
65
48
48
15
15
HDH-A-4000/480/3P
HDH-A-4000/575/3P
80
80
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
HDH-A-200/120
Consult Sales  
Availability: 
 
 
Heater, 2 kW, 120 V, 1 phase
HDH-A-300/208
Consult Sales  
Availability: 
 
 
Heater, 3 kW, 208 V, 1 phase
HDH-A-500/480/3P
Consult Sales  
Availability: 
 
 
Heater, 5 kW, 480 V, 3 phase
HDH-A-750/575/3P
Consult Sales  
Availability: 
 
 
Heater, 7.5 kW, 575 V, 3 phase
All amounts shown in EUR

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Wattage select from:
200 for 2 kW
300 for 3 kW
500 for 5 kW
750 for 7.5 kW
1000 for 10 kW
1250 for 12.5 kW
1500 for 15 kW
2000 for 20 kW
2500 for 25 kW
3000 for 30 kW
3500 for 35 kW
4000 for 39 kW

(2) Voltage select from:
120 for 120 V
208 for 208 V
240 for 240 V
277 for 277 V
480 for 480 V
575 for 575 V

(3) Power select from:
Nothing(leave field blank)
/3P for 3 phase power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.