Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Dual RS-232/Multimode ParallelPlug-in Adaptor for IBM or Compatible Computer
Discontinued !

MMP-100

Dual RS-232/Multimode ParallelPlug-in Adaptor for IBM or Compatible Computer
Discontinued ! | MMP-100

See All Models Below

1 year warranty CE
  • Multimode Parallel Port with Bidirectional, EPP, and ECP Capability
  • Two RS-232 Serial Ports with 16550 Compatible UARTs
  • All Ports are Address Selectable
  • Individually Selectable Interrupts (IR 2-5, IRQ7, IRQ 10-12, and IRQ 15)
  • Interface to EPP or ECP Devices Such as Tape Drives, CD-ROM Drives and Hard Drives
  • Connect to Modems, Printers, Mouse, Scanners, Plotters, RS-232 Networks, etc.

Description

This Series has been discontinued. Please review the OMG-COMM232-EX as a potential substitute, or contact our Data Acquisition Engineering Department.

The MMP-100 is a plug-in adaptor card for IBM or compatible personal computers using the ISA expansion bus. It occupies two expansion slots and provides one multimode parallel port and two asynchronous RS-232 serial ports. The multimode parallel port is accessed through a D-25 connector, and the two RS-232 serial ports are accessed through a D-25 connector and a D-9 connector. The multimode parallel port may be operated in one of four different modes: standard PC compatible parallel port mode, PS/2 type bidirectional port mode, Enhanced Parallel Port (EPP) mode, or Extended Capabilities Port (ECP) mode. EPP operation as described in the IEEE 1284 specification is fully supported. In addition, ECP operation as defined in the Microsoft Extended Capabilities Port specification is supported as well. The parallel port mode is jumper selectable, and the port may be implemented at one of three standard parallel port I/O addresses (278h, 378h or 3BCh). The multimode parallel port may use one of nine possible IRQ levels (IRQ 2-5, 7, 10-12, and 15). The two asynchronous RS-232 serial ports are implemented with 16550 compatible UARTs which will allow the serial ports to be operated in multitasking environments and with applications involving high data transfer rates. The two serial ports may be implemented at the standard COM port addresses (3F8h, 2F8h, 3E8H, and 2E8h). Each serial port is provided with access to IRQ 2-5, 7, 10-12, and 15.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
MMP-100
Consult Sales  
Availability: 
 
 
Dual RS-232/Multimode Parallel Plug-in Adaptor for IBM or Compatible Computers
All amounts shown in EUR
Note: The MMP-100 comes with Windows 95 driver software and operator's manual. Windows 3.1 software is available on special request. Consult engineering for availability of Windows NT drivers.
We noticed you are from the US. Visit your local site for regional offers and live support.