See All Models Below
Description
The OM-IMP-3595 is a multi-channel data acquisition station designed to be remotely operated by a host computer. The host is linked to the OM-IMP by an S-Net cable, which is simply a 2-wire cable up to 4950 feet in length. The S-Net cable is used to convey data to and from the host, and may also be used to run power to the OM-IMP. This reduces cabling hassles and allows flexibility in placement of equipment around manufacturing facilities. This convenient set-up also allows multiple OM-IMP’s to be installed in various locations and monitored by a single host computer. The OM-IMP-3595 is an ideal unit for designers looking for a data acquisition system with the benefits of isolation as well as durability for installation in aggressive industrial environments. Highly accurate 16-bit analog measurement with digital input detection – status, time, frequency, counts – and the facility for external digital output make the OM-IMP-3595 a cost-effective and flexible solution to many data acquisition applications.