Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Low Cost, PCI-Bus Compatible, 8-Channel Analog Input Board

PCI-DASO8

Low Cost, PCI-Bus Compatible, 8-Channel Analog Input Board | PCI-DASO8

Low Cost, PCI-Bus Compatible, 8-Channel Analog Input Board

520,74 PCI-DAS08

3 year warranty
  • Extremely Low Cost
  • Eight Single-Ended Analog Inputs
  • 12-bit A/D Resolution
  • 50 kHz Sample Rate
  • 7 Digital I/O (4 Out and 3 In)
  • Three 16-bit Counter/Timers
  • Connector and Software Compatible with CIO-DAS08
  • Fully Plug-and-Play

Description

The PCI-DAS08 is a low cost analog input board for IBM or compatible computers with the PCI bus. It offers eight single-ended analog inputs with sample rates up to 50 kHz. The board also provides four digital output bits, three digital input bits and three 16-bit down counters (in the form of a single 82C54). The PCI-DAS08 is connector and software compatible with the popular ISA based CIO-DAS08 board and is supported by the same wide variety of external signal conditioning products. The PCI-DAS08 is completely plug-and- play. There are no switches, jumpers or potentiometers on the board. All board addresses, interrupt channels, etc., are set by your computer’s plug-and-play software.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PCI-DAS08
520,74
Availability: 1 week
 
Low cost, 8-channel, 12-bit analog input board for PCI-bus computers
CIO-EXP16
Consult Sales  
Availability: 
 
 
16-channel voltage or thermocouple multiplexer expansion card (see Section D1 for more info) (requires cable)
CIO-MINI37
173.58
Availability: 1 week
 
Screw terminal panel, 4” x 4” (102 x 102 mm) for connecting inputs to CIO-DAS16-M1 boards (requires cable)
CIO-TERMINAL
Consult Sales  
Availability: 
 
 
Screw terminal panel, 16” x 4” (406 x 102 mm) with prototype area (requires cable)
ENC-MINI37
Consult Sales  
Availability: 
 
 
Plastic enclosure for the CIO-MINI37
C37FF-2
Consult Sales  
Availability: 
 
 
2-foot, 37-pin ribbon cable
C37FFS-10
Consult Sales  
Availability: 
 
 
10-foot shielded cable, molded female connectors, 37-pin
All amounts shown in EUR
Note: The PCI-DAS08 comes with InstaCal testing software and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.