See All Models Below
Description
The PCI-DAS1200 multifunction analog and digital I/O boards set the new standard for low cost, high speed data acquisition boards on the PCI-bus. Offering 16 single-ended or 8 differential 12-bit analog inputs with sample rates up to 330 KHz, two 12-bit analog outputs and 24 bits of digital I/O, the PCI-DAS1200 offers performance equal to or superior to boards costing up to 50% more.