€969,75 PV102-10V
Description
The OMEGA ® PV100 Series is an economical proportional valve for use with gases. It combines a solenoid valve with an electronics package which digitally modulates the control signal to provide analog proportional control without the expense or complexity of stepper motors, servo valves or other proportioning devices. The PV100 Series can be used in open or closed loop systems to control flow, pressure, temperature, speed or position parameters of gases.SPECIFICATIONS
Valve Type: 2-way Normally closed
Wetted Parts: Stainless steel with FKM Seals
Power: 12 to 24 Vdc
Power Consumption: 7 watts maximum
Control Signals: 0-5 Vdc, 0-10 Vdc, or 4-20 mA dc (specify when ordering)
Ambient Temperature Range: 14 to 122°F (-10 to 50°C) Media Temperature
Range: 0 to 180°F (-18 to 82°C)
Linear Control Range: 15 to 85% of full flow
Response Time for Complete Cycle: Off - Full Open - Off : 40 msec @ 0 pressure; 100 msec @ max pressure
Repeatability: ±5% when in operating linear control range
Electrical Connection: 18 in (.4 m) color coded lead wires
Wiring:
Red - dc power supply
Gray - control signal (+)
Black - common (to power and control)
Pressure Connections: 1/8 in NPTF
Enclosure: General Purpose, NEMA-11
Part Number Builder