Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Pressure transducer with USB output

PX409-USBH Series

Pressure transducer with USB output | PX409-USBH Series

Pressure transducer with USB output

958,81 PX409-015GUSBH

CE
  • Pressure transducer with High Speed USB output! 1000 Reading/Second
  • Free Software Download
  • Micro-Machined Silicon Sensor
  • 316L SS Wetted Parts
  • High ±0.08% BSL Accuracy
  • Excellent Long Term Stability
  • USB 2.0 and Below Compatible
  • Standard USB Connector Termination
  • Shock and Vibration Rated
  • Ruggedized with Secondary Containment
  • Click here to check the metric version of this model
Pressure Transducers - View related products

Description

Click on this link if you need more information about Pressure Transducer or how we can customize your Pressure Sensor.

New USBH Product Release With Upgraded High-Speed Software!
OMEGA is excited to announce the release of a major software update for our USB transducers! The fresh look and added features offer even more value and flexibility to your OMEGA® transducer purchase.
Download your free copy today!
Pressure transducer Software screenshot
Charting Window – The addition of a charting window allows you to see your data graphed in real time. The Y axis is configurable to allow simultaneous graphing of multiple engineering units. You can output the image of your data to a png file.

Channels Window - Display data from all of your sensors simultaneously. Each channel has configurable user alarms, three data filters, tare, resettable low/high indication, and sample rates ranging from 30 minutes to 1000Hz.

Logging Window – A new xls filetype output option presents pre-formatted data for readability. In addition, Live Statistics are displayed, including the sensor information, the start/stop time, the number of samples taken, the current reading, and the High/Low readings. With the logging window, you can capture your data for later analysis.

The PX409 High Speed USBH Series connects directly to your computer. Free software makes data logging and charting your readings a simple task. Also included are .NET drivers and a command set for command line access. The micro-machined silicon design are ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. The micro-machined silicon sensor provides a very stable transducer with exceptional high accuracy of ±0.08% and a broad compensated range of -29 to 85°C (-20 to 185°F). The modular construction allows for fast delivery of most configurations and fittings.

SPECIFICATIONS
Accuracy: 0.08% BSL (linearity, hysteresis and repeatability combined)
Resolution: Up to 5.5 significant figures
Zero Balance: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below)
Span Setting: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below).
Calibrated in vertical direction with fitting down
Temperature Compensation (Over Compensated Range):
    Span: Range > 5 psi: ±0.5%
       Range ≤5 psi: ±1.0%
    Zero: Range > 5 psi: ±0.5%
       Range ≤ 5 psi: ±1.0%
Minimum Isolation:
    100 MΩ @ 50 Vdc case to sensor
    2 MΩ @ 50 Vdc case to output terminations
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
A to D Conversion: 24-bit
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Bandwidth: DC to 1000 updates per second typical (±3%)
CE Compliant: Meets industrial emissions and immunity EN61326
Environmental Protection: IP65
Secondary Containment Gauge, Vacuum and Compound Pressure:
    10 inH2O to 5 psi: to 1000 psi
    15 to 1000 psi: to 3000 psi
    1500 to 5000 psi: to 10,000 psi
Secondary Containment Absolute/Barometric Pressure:
    5 to 1000 psi: to 6000 psi
    1500 to 5000 psi: to 10,000 psi
Overpressure Gauge/Vacuum/Compound Pressure:
    10 inH2O: 10 times span
    1 psi: 6 times span
    2.5 psi to 1000 psi: 4 times span
    1500-5000 psi: 7250 psi maximum
Overpressure Absolute/Barometric Pressure:
    5 psia: 6 times span
    15 psia to 1000 psia: 4 times span
    5000 psia: 7250 psi maximum
Wetted Parts: 316L stainless steel
Weight: 200 g
Operating Temperature Range: -40 to 85°C
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C
    Ranges ≤5 psi: -17 to 85°C
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Gauge Pressure transducer
PX409-10WGUSBH
1,084.01
Availability: 3 weeks
 
10 inH20 Range USB Pressure Transducer with free software
PX409-001GUSBH
1,084.01
Availability: 3 weeks
 
0 to 1 psig Range USB Pressure Transducer with free software
PX409-2.5GUSBH
1,091.83
Availability: 1 week
 
0 to 2.5 psig Range USB Pressure Transducer with free software
PX409-005GUSBH
1,012.70
Availability: 1 week
 
0 to 5 psig Range USB Pressure Transducer with free software
PX409-015GUSBH
958.81
Availability: 1 week
 
0 to 15 psig Range USB Pressure Transducer with free software
PX409-030GUSBH
951.96
Availability: In Stock
 
0 to 30 psig Range USB Pressure Transducer with free software
PX409-050GUSBH
1,005.46
Availability: 1 week
 
0 to 50 psig Range USB Pressure Transducer with free software
PX409-100GUSBH
1,060.93
Availability: 18 weeks
 
0 to 100 psig Range USB Pressure Transducer with free software
PX409-150GUSBH
1,005.46
Availability: 2 weeks
 
0 to 150 psig Range USB Pressure Transducer with free software
PX409-250GUSBH
958.81
Availability: 1 week
 
0 to 250 psig Range USB Pressure Transducer with free software
PX409-500GUSBH
1,004.46
Availability: 1 week
 
0 to 500 psig Range USB Pressure Transducer with free software
PX409-750GUSBH
958.81
Availability: 3 weeks
 
0 to 750 psig Range USB Pressure Transducer with free software
PX409-1.0KGUSBH
951.96
Availability: 1 week
 
0 to 1,000 psig Range USB Pressure Transducer with free software
PX409-3.5KGUSBH
1,004.46
Availability: 3 weeks
 
0 to 3,500 psig Range USB Pressure Transducer with free software
PX409-5.0KGUSBH
951.96
Availability: 3 weeks
 
0 to 5,000 psig Range USB Pressure Transducer with free software
Absolute Pressure transducer (15 psia to 5000 psia)
PX409-015AUSBH
1,060.93
Availability: 1 week
 
0 to 15 psia Range USB Pressure Transducer with free software
PX409-030AUSBH
951.96
Availability: 1 week
 
0 to 30 psia Range USB Pressure Transducer with free software
PX409-050AUSBH
1,004.46
Availability: 3 weeks
 
0 to 50 psia Range USB Pressure Transducer with free software
PX409-100AUSBH
951.96
Availability: 3 weeks
 
0 to 100 psia Range USB Pressure Transducer with free software
PX409-150AUSBH
951.96
Availability: 1 week
 
0 to 150 psia Range USB Pressure Transducer with free software
Compound Gauge Pressure transducer
PX409-10WCGUSBH
1,288.49
Availability: 1 week
 
±10 inH20 Range USB Pressure Transducer with free software
PX409-001CGUSBH
1,288.49
Availability: 1 week
 
±1psig Range USB Pressure Transducer with free software
PX409-2.5CGUSBH
1,288.49
Availability: 3 weeks
 
±2.5psig Range USB Pressure Transducer with free software
PX409-005CGUSBH
1,210.26
Availability: 1 week
 
±5psig Range USB Pressure Transducer with free software
PX409-015CGUSBH
1,210.26
Availability: 1 week
 
±15psig Range USB Pressure Transducer with free software
Vacuum (Negative Gage) Pressure
PX409-10WVUSBH
1,277.00
Availability: 3 weeks
 
10 inH20 Vacuum USB Pressure Transducer with free software
PX409-001VUSBH
1,249.39
Availability: 3 weeks
 
0 to -1 psig USB Pressure Transducer with free software
PX409-2.5VUSBH
1,286.00
Availability: 1 week
 
0 to -2.5 psig USB Pressure Transducer with free software
PX409-005VUSBH
1,162.57
Availability: 3 weeks
 
0 to -5 psig USB Pressure Transducer with free software
PX409-015VUSBH
1,153.56
Availability: 2 weeks
 
0 to -15 psig USB Pressure Transducer with free software
Barometric Pressure Transducer Ranges
PX409-32BUSBH
1,281.41
Availability: 3 weeks
 
0 to 32 inHg (0 to 1084 mbar) Barometric Range USB Pressure Transducer with free software
PX409-16BUSBH
1,288.49
Availability: 3 weeks
 
16 to 32 inHg (542 to 1084 mbar) Barometric Range USB Pressure Transducer with free software
PX409-26BUSBH
1,288.49
Availability: 3 weeks
 
26 to 32 inHg (880 to 1084 mbar) Barometric Range USB Pressure Transducer with free software
Wet/Dry Differential (10 inH2O to 1000 psid)
PX409-10WDDUUSBH
1,366.27
Availability: 3 weeks
 
0 to 10.00 inH2O, (0 to 25.00 mbar)
PX409-500DDUUSBH
Consult Sales  
Availability: 
 
 
0 to 500.0 psid, (0 to 34.50 bar)
Wet/Wet Differential (10 inH2O to 1000 psid)
PX409-001DWUUSBH
1,641.56
Availability: 1 week
 
0 to 1.000 psid, (0 to 69.00 mbar)
PX409-150DWUUSBH
1,551.16
Availability: 3 weeks
 
0 to 150.0 psid, (0 to 10.30 bar)

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in EUR
Note: Comes complete with 5-point NIST traceable calibration certificate, free download digital readout and logging software, .NET drivers and command set.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pressure Range (PSI) select from:
-10W for 10 inH2O
-001 for 0-1 psi
-2.5 for 0-2.5 psi
-005 for 0-5 psi
-015 for 0-15 psi
-030 for 0-30 psi
-050 for 0-50 psi
-075 for 0-75 psi
-100 for 0-100 psi
-150 for 0-150 psi
-250 for 0-250 psi
-500 for 0-500 psi
-750 for 0-750 psi
-1.0K for 0-1000 psi
-1.5K for 0-1500 psi
-2.5K for 0-2500 psi
-3.5K for 0-3500 psi
-5.0K for 0-5000 psi
-16 for 16 to 32 inHg (Barometric only)
-26 for 26 to 32 inHg (Barometric only)
-32 for 0 to 32 inHg (Barometric only)

(2) Type select from:
G for Gage
A for Absolute (15 to 5000 psia)
CG for Compound Gage (10W to 15 psi only)
V for Vacuum (Negative gage)
B for Barometric Pressure
DWU for Wet/Wet Unidirectional Differential
WDU for Wet/Dry Unidirectional Differential

(3) Output select from:
USBH for High Speed USB
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.