Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Pressure Transmitters with Silicon on Sapphire Titanium Diaphragm for Outstanding Stability

PXM4201

Pressure Transmitters with Silicon on Sapphire Titanium Diaphragm for Outstanding Stability | PXM4201

521,66 PXM4200-060BGI

CE
  • Pressure ranges from 1 bar Vacuum to 0-1500 bar
  • Titanium Wetted Parts
  • ±0.25% Accuracy
  • 4-20mA Output as standard
  • Outstanding performance and stability
  • Wide operating temperature range

Description

OMEGA's PXM4200 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stable solid state silicon strain gauges on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability and corrosion resistance over a wide temperature range. The PM1000 loop powered 3½ digit (-1999 to 1999) plug-on display adds versatility to the PXM4200 by providing local display plus an available open collector set-point with 60 mA capability.

SPECIFICATIONS
Excitation: 13 to 36 Vdc (with PM1000 display 18 to 36 Vdc) reverse polarity protected
Load Driving Capacity: 1150Ω @ 36 Vdc, R max = (Vs-13)/20 with PM1000 Rmax = (Vs-18)/20
Output: 4 to 20 mA (2-Wire)
Accuracy: ±0.25% FS includes linearity, and hysteresis
Repeatability: ±0.1% FS
Long Term Stability (1yr): ±0.2% FS
Media Temperature: -50 to +125°C
Ambient Temperature: -40 to +80°C
Thermal Zero Effect: <±0.03% FS/°C
Thermal Span Effect: <±0.03% FS/°C
Humidity: 95% RH non-condensing
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼" BSPP (G1/4) male
Electrical Connection: DIN 43650 plug, mating connector supplied
Response Time: 1 ms
Weight: 95 grams
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PXM4200-VACGI
521,66
Availability: 5 weeks
 
0 to 1 bar Vacuum Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-500MBARGI
515,64
Availability: 5 weeks
 
0 to 500 millibarg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-001BGI
521,66
Availability: 6 weeks
 
0 to 1 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-2.5BGI
548,53
Availability: 5 weeks
 
0 to 2.5 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-004BGI
521,66
Availability: 5 weeks
 
0 to 4 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-006BGI
521,66
Availability: 6 weeks
 
0 to 6 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-010BGI
503,00
Availability: 7 weeks
 
0 to 10 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-016BGI
521,66
Availability: 5 weeks
 
0 to 16 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-020BGI
521,66
Availability: 5 weeks
 
0 to 20 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-030BGI
515,64
Availability: 5 weeks
 
0 to 30 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-040BGI
515,64
Availability: 5 weeks
 
0 to 40 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-080BGI
515,64
Availability: 5 weeks
 
0 to 80 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-060BGI
521,66
Availability: 5 weeks
 
0 to 60 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-100BGI
521,66
Availability: 5 weeks
 
0 to 100 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-160BGI
515,64
Availability: 5 weeks
 
0 to 160 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-200BGI
515,64
Availability: 5 weeks
 
0 to 200 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-250BGI
515,64
Availability: 5 weeks
 
0 to 250 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-400BGI
515,64
Availability: 5 weeks
 
0 to 400 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-600BGI
515,64
Availability: 5 weeks
 
0 to 600 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-1KBGI
521,66
Availability: 5 weeks
 
0 to 1000 barg Pressure Transmitter. 4-20mA o/p. DIN plug
PXM4200-1500BGI
515,64
Availability: 5 weeks
 
0 to 1500 barg Pressure Transmitter. 4-20mA o/p. DIN plug
Accessories
PM1000
258.51
Availability: 1 week
 
3 1/2 Digit loop powered LED display - Plugs onto DIN connector
PM1001
€290.83
Availability: 1 week
 
3 1/2 Digit loop powered LED display with single setpoint & open collector output. - Plugs onto DIN connector
PS-4D-MG
€21.96
Availability: 10 weeks
 
G1/4 Pressure snubber for oil
PS-4E-MG
€21.96
Availability: In Stock
 
G1/4 Pressure snubber for light oil/water
PS-4G-MG
€21.96
Availability: In Stock
 
G1/4 Pressure snubber for air/gas
TX2-100
€51.62
Availability: 1 week
 
2-core screened instrument cable. 30m reel
All amounts shown in EUR
Ordering Example: (1) PXM4200-006BGI 0 to 6 bar Pressure Transmitter with 1/4, €521.66
We noticed you are from the US. Visit your local site for regional offers and live support.