Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Resistance Wire for Temperature Compensation & Zero Balance

SGB/C/M-36

Resistance Wire for Temperature Compensation and Zero Balance | SGB/C/M-36

See All Models Below

  • Balco, Copper or Manganin Wire
  • 500 ft spool of 36 gage wire

Description

Resistance wire is used to zero and thermal compensation or strain bridges.
Click on "Specs" above to see full details.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
SGB-36
127.24
Availability: 1 week
 
36 Ga. Balco resistance wire
SGC-36
Consult Sales  
Availability: 
 
 
36 ga. Copper resistance wire
SGM-36
44.10
Availability: 9 weeks
 
36 ga. Manganin resistance wire
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.