Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Strain Gages with 2 Measuring Grids
For Torsion or Shear Stress
Transducer Quality Strain Gages

SG Series Torque Strain

Torque Strain Gages Transducer Quality | SG Series Torque Strain

Torque Strain Gages Transducer Quality

111,39 SG-5/1000-TY47K

  • Shear/Torsion Half Bridge Gages
  • Fully Encapsulated for Added Durability
  • 350 and 1000 Ohm Gages
  • Karma or Constantan Material
  • Temperature Matched for Steel or aluminum

Description

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
SG-5/1000-TY47K
Consult Sales  
Availability: 
 
 
Package of 5 TY Series gages, Karma, 5 mm Grid, 1000 Ohms, matched to stainless steel
SG-6/1000-TY47K
Consult Sales  
Availability: 
 
 
Package of 5 TY Series gages, Karma, 6 mm Grid, 1000 Ohms, matched to stainless steel
SG-5/350-TY47
Consult Sales  
Availability: 
 
 
Package of 5 TY Series gages, Constantan, 5 mm Grid, 350 Ohms, matched to stainless steel
All amounts shown in EUR
Note: Omega 2 measuring grid strain gages are supplied with a calibration certificate showing the gage factor for each package of gages.
We noticed you are from the US. Visit your local site for regional offers and live support.