Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

MINIBEAM LOAD CELLS
EXCEPTIONAL ACCURACY

LCEB Series

 | LCEB Series

268,15 LCEB-100

2 year warranty
  • Very High Precision
  • Low Profile - 1" Height
  • High Repeatability
  • 100% Creep Tested
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Model LCEB load cells offer exceptional accuracy in compression in controlled environments (in general anywhere a digital readout is used). Their high accuracy, small size, low creep, and excellent temperature compensation make the LCEB series an excellent choice for applications such as force testing, thrust measurements, check weighing, and scale applications.

SPECIFICATIONS
Excitation: 10 Vdc nominal (15 V max)
Output: 3 mV/V nominal
Calibration: NIST Traceable
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Creep (after 20 minutes): ±0.15%
Zero Balance: ±1% FS
Operating Temp Range: -55 to 90°C (-65 to 200°F)
Compensated Temp Range: -15 to 65°C (0 to 150°F)
Thermal Effects: Zero: ±0.0015% Rdg/°F max Span: ±0.0008% FS/°F max
Safe Overload: ±150% of Capacity
Ultimate Overload: ±400% of Capacity Input Resistance: 350 +50/-3.5 Ohms
Output Resistance: 350 ±3.5 Ohms
Construction: High Carbon Steel
Electrical: 5 ft. (1.5 m) insulated 4-conductor shielded color coded cable

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LCEB-5
356,52
Availability: 1 week
 
0-5 lb (2.3 kgf) capacity minibeam load cell
LCEB-10
356,52
Availability: 1 week
 
0-10 lb (4.5 kgf) capacity minibeam load cell
LCEB-25
286,88
Availability: 1 week
 
0-25 lb (11 kgf) capacity minibeam load cell
LCEB-50
268,15
Availability: 1 week
 
0-50 lb (23 kgf) capacity minibeam load cell
LCEB-75
Consult Sales  
Availability: 
 
 
0-75 lb (34 kgf) capacity minibeam load cell
LCEB-100
Consult Sales  
Availability: 
 
 
0-100 lb (45 kgf) capacity minibeam load cell
LCEB-150
273,92
Availability: 1 week
 
0-150 lb (68 kgf) capacity minibeam load cell
LCEB-250
Consult Sales  
Availability: 
 
 
0-250 lb (114 kgf) capacity minibeam load cell
Compatible Meters
DP41-S
910.63
Availability: 6 weeks
 
6-Digit strain meter with excitation
DP25B-S
420.74
Availability: 7 weeks
 
4-Digit strain meter with excitation
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.