Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

S-Beam Load Cells
High Accuracy
Rugged for Industrial Applications

LCR Series

S-Beam Load Cells High AccuracyRugged for Industrial Applications | LCR Series

471,20 LCR-1K

  • High Accuracy Industrial Applications
  • 5-Point Traceable Calibration (in Tension) Included
  • 0.25% Interchangeability
  • Lightweight Aluminium Construction Ranges to 1000 lb
  • Rugged Stainless Steel on Upper Ranges
  • Load Buttons Available
Load Cells, Force Sensors and Torque Transducers - View related products

Description

SPECIFICATIONS
Excitation: 10 Vdc, 15 V max
Output: 3 mV/V ±0.25%
Calibration: 5 point in tension (0%, 50%, 100%, 50%, 0%)
Linearity: ±0.03%
Hysteresis: ±0.02%
Repeatability: ±0.01%
Creep (20 min): ±0.03%
Operating Temperature: -18 to 71ºC (0 to 150ºF)
Compensated Temperature: 17 to 71ºC (60 to 160ºF)
Thermal Effects:
    Zero: ±0.0027% FS/ºC
    Span: ±0.0015% rdg/ºC
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP55
Material:
    ≤1000 lb Ranges: Aluminium
    >1000 lb Ranges: 17-4 PH SS
Electrical Connection: 6 m (20')
Wiring:
    Red: (+) Excitation
    Black: (-) Excitation
    Green: (+) Output
    White: (-) Output
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LCR-25
497,11
Availability: 1 week
 
Rugged S-Beam load cell, 25 pound capacity
LCR-50
471,17
Availability: 1 week
 
Rugged S-Beam load cell, 50 pound capacity
LCR-100
496,06
Availability: 7 weeks
 
Rugged S-Beam load cell, 100 pound capacity
LCR-150
471,20
Availability: 5 weeks
 
Rugged S-Beam load cell, 150 pound capacity
LCR-200
471,20
Availability: 5 weeks
 
Rugged S-Beam load cell, 200 pound capacity
LCR-250
454,40
Availability: 1 week
 
Rugged S-Beam load cell, 250 pound capacity
LCR-500
500,02
Availability: 5 weeks
 
Rugged S-Beam load cell, 500 pound capacity
LCR-750
471,32
Availability: 5 weeks
 
Rugged S-Beam load cell, 750 pound capacity
LCR-1K
471,20
Availability: 7 weeks
 
Rugged S-Beam load cell, 1,000 pound capacity
LCR-2K
493,29
Availability: 7 weeks
 
Rugged S-Beam load cell, 2,000 pound capacity
LCR-3K
588,60
Availability: 1 week
 
Rugged S-Beam load cell, 3,000 pound capacity
LCR-5K
725,36
Availability: 1 week
 
Rugged S-Beam load cell, 5,000 pound capacity
LCR-10K
751,66
Availability: 1 week
 
Rugged S-Beam load cell, 10,000 pound capacity
Accessories
LBC-014
74.76
Availability: 1 week
 
1/4-28 T'hd Load Button
LBC-012
99.11
Availability: 1 week
 
1/2-20 T'hd Load Button
LBC-034
127.09
Availability: 1 week
 
3/4-16-28 T'hd Load Button
All amounts shown in EUR
Note: Comes with 5-point traceable calibration.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) select from:
25 for 25 lb range
50 for 50 lb range
100 for 100 lb range
150 for 150 lb range
200 for 200 lb range
250 for 250 lb range
500 for 500 lb range
750 for 750 lb range
1K for 1000 lb range
2K for 2000 lb range
3K for 3000 lb range
5K for 5000 lb range
10K for 10000 lb range
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.