Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

COOLING ELEMENT

PG-CT Series

COOLING ELEMENT | PG-CT Series

COOLING ELEMENT

See All Models Below

1 year warranty
  • Made from 316L SS to Withstand Most Process Media
  • 300°C (570°F) Maximum Temperature at 14,500 psi 240 bar
  • 5000 psi Maximum Pressure at 38°C (100°F)
  • 0.4 kg (15 oz) Weight
Pressure Gauges - View related products

Description

Extreme process temperatures reduce the accuracy, life and can possible damage pressure transmitters or gauges. The Omega cooling element is made from cast 316L stainless for maximum corrosion resistance and compatibility with process media. When used, in still air, cooling element can reduce a 300°C (570°F) liquid process temperature down to 25°C (77°F) at the active portion of the sensing element. This rugged machined bar stock construction allows the unit to operate to pressures of 100MPa (14,500 psi) at full temperature.

SPECIFICATIONS
Connection: NPT male x NPT female
Body Material: 316L stainless steel
Weight: 15 oz (0.4 kg)
Operating Parameters: 200°C (570°F) maximum at 100MPa (14,500 psi)
Length: 135 mm (5.32") for -G03 or 105 mm (4.06") for -G02, maximum dia 32 mm (1.25")
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
½ NPT Male x ½ NPT Female
PG-CTN2-G03
177.50
Availability: 1 week
 
½ NPT Male x ½ NPT Female for 300°C processes
PG-CTN2-G02
98.60
Availability: 1 week
 
½ NPT Male x ½ NPT Female for 150°C processes
PA-27
38.01
Availability: 3 weeks
 
½ NPT female to ¼ NPT male Adapter
¼ NPT Male x ¼ NPT Female
PG-CTN4-G03
177.50
Availability: 8 weeks
 
¼ NPT Male x ¼ NPT Female for 300°C processes
PG-CTN4-G02
95.36
Availability: 9 weeks
 
¼ NPT Male x ¼ NPT Female for 150°C processes
PA-36
17.91
Availability: 1 week
 
¼ NPT female to ½ NPT male Adapter
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.