€450,12 PXM4200-060BGI
Description
OMEGA's PXM4200 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stable solid state silicon strain gauges on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability and corrosion resistance over a wide temperature range. The PM1000 loop powered 3½ digit (-1999 to 1999) plug-on display adds versatility to the PXM4200 by providing local display plus an available open collector set-point with 60 mA capability.