Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Silicon on a Sapphire Pressure Transducer, Outstanding Performance and Stability

PXM4202-5V

PXM4202-5V Series Silicon on a Sapphire Pressure Transducer | PXM4202-5V

PXM4202-5V Series Silicon on a Sapphire Pressure Transducer

456,36 PXM4202-016BG5V

CE
  • Silicon on Sapphire Construction
  • Titanium Wetted Parts for Media Compatibility
  • 0.25% Accuracy
  • 0-5 Vdc Output is Compatible with Most PLC’s and Control Systems
  • High Operating Temperature up to 120oC
  • IP65 Enclosure
Pressure Transducers - View related products

Description

OMEGA’s PXM4202 Series Transducers bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stabile solid state silicon strain gauges on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the all titanium wetted parts provide maximum corrosion resistance to harsh industrial chemicals.

SPECIFICATIONS
Excitation: 13 to 30 Vdc @ 10 mA reverse polarity protected
Supply Effects: 1 mV/V
Output: 0 to 5 Vdc, optional 0 to 10 Vdc
Zero Offset: ±2%
Load Driving Capacity: 2.5 kΩ
Accuracy: ±0.25% FS includes Linearity, and Hysteresis
Repeatability: ±0.1% FS
Long Term Stability: ± 0.2% FS (1 year)
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ bspp male
Electrical Connection: Din 43650 Plug Mating Connector Supplied
Response Time: 1 ms
Weight: 90 g (3.2 oz)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PXM4202-VACG5V
438,92
Availability: 4 weeks
 
0 to 1 bar Vacuum Pressure Transducer, DIN plug
PXM4202-010BG5V
438,92
Availability: 5 weeks
 
0 to 10 barg Pressure Transducer. DIN plug
PXM4202-016BG5V
456,36
Availability: 5 weeks
 
0 to 16 barg Pressure Transducter. DIN plug
PXM4202-040BG5V
456,36
Availability: 5 weeks
 
0 to 40 barg Pressure Transducer. DIN plug
PXM4202-100BG5V
438,92
Availability: 5 weeks
 
0 to 100 barg Pressure Transducer. DIN plug
PXM4202-250BG5V
456,36
Availability: 5 weeks
 
0 to 250 barg Pressure Transducer. DIN plug
PXM4202-400BG5V
438,92
Availability: 5 weeks
 
0 to 400 barg Pressure Transducer. DIN plug
Accessories
PS-4D-MG
€18.94
Availability: 9 weeks
 
G1/4 Pressure snubber for oil
PS-4E-MG
€18.94
Availability: 7 weeks
 
G1/4 Pressure snubber for light oil/water
PS-4G-MG
€18.94
Availability: 7 weeks
 
G1/4 Pressure snubber for air/gas
TX4-100
€49.97
Availability: In Stock
 
4-Core 7/0.2 mm screened cable white, red, green & black with drain wire, 30 metres
DP8EPT
€414.60
Availability: 7 weeks
 
6-Digit Process/Strain meter with 5, 10, 12, and 24 Vdc Excitation, 90 to 240 Vac Powered
DP25B-S-230
€420.74
Availability: 7 weeks
 
4-Digit Process meter with 24 Vdc Excitation, 230 Vac Powered
PXM-COIL
€186.30
Availability: 9 weeks
 
Cooling Coil to extend temperature capabity to 150C for liquids and 200C for gases
All amounts shown in EUR
Note: Supplied with Din Connector
We noticed you are from the US. Visit your local site for regional offers and live support.