Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Smart Wireless Transmitter/Edge Controller for Dual TC/RTD/Process

XW-EDA-Series

 | XW-EDA-Series

See All Models Below

  • Wireless communication up to 1000 m* (3280?) outdoor and 100 m* (328?) indoor
  • Wide range of measurements supported (4-20 mA, 0-10 V, mV, TC, and RTD)
  • Data Assurance and logging up to 4096 readings per measurement
  • Direct USB configuration for easy set-up
  • IP65 with long battery life (up to 5 years)
  • Pro version features Discrete I/O for local control and monitoring
  • Log data with Omega Enterprise Gateway(OEG)

Description

The XW Series Transmitters provide a wireless interface to a range of analog process signals and precision analog temperature (thermocouple and RTD) sensors. The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000 m* (3280’) and 100 m* (328’) to a ZW-REC coordinator.



Data Chart

The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record data over an Ethernet network or the internet. These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. The XW-EDA Transmitters come in two variants:

 

XW-EDA

The XW-EDA model support thermocouples, RTD’s, and precision process inputs.

XW-EDA-PRO

The XW-EDA-PRO variants adds 2 Discrete Open Drain Digital Inputs / Outputs on a 4 Pin M12 Male connector. These can be used to trigger alarms, monitor a switch, or control other equipment.

Easy Configuration with SYNC

SYNC by Omega allows you to configure device runtime parameters, view process values, export data, and allows you to efficiently set your XW Transmitter to operate under your preferred preferences.


Video Learning: Configure your XW Series Transmitter with SYNC Software

Specifications

Thermocouple

TypeRangeAccuracy
J-210°C to 1200°C0.4°C
K-160°C to 1372°C0.4°C
T-190°C to 400°C0.4°C
E-220°C to 1000°C0.4°C
N-100 to 1300°C0.4°C
R40°C to 1788°C0.5°C
S100°C to 1768°C0.5°C
B640°C to 1820°C0.5°C
C0°C to 2320°C0.4°C

RTD

TypeRangeAccuracy
385, 4Wire -200°C to 850°C0.3°C
385, 3Wire -200°C to 850°C0.3°C
385, 2Wire -200°C to 850°C0.6°C
392, 4Wire -200°C to 660°C0.3°C
392, 3Wire -200°C to 660°C0.3°C
392, 2Wire -200°C to 660°C0.6°C
3916, 4Wire -200°C to 660°C0.3°C
3916, 3Wire -200°C to 660°C0.3°C
3916, 2Wire -200°C to 660°C0.6°C

Process Inputs

TypeRangeAccuracy
Current0-24 mA±10 uA
Voltage0-10 V±5.0 mV
Voltage0-1 V±0.5 mV
Voltage0-100 mV±0.05 mV

Wireless Communication

Standard:IEEE 802.15.4, DSSS
Frequency:2.4 GHz (2400 to 2483.5 MHz), 16 channels
Network Topology:Star topology
Transmit Power:9.5 dBm
Receiver Sensitivity:-96 dBm
Range:Up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor
*without obstruction

Power

Input Voltage:5 to 36 Vdc, 24 Vac +/-10%
Input Power:0.8 W maximum
Alkaline Battery:Two C-cell 1.5Vdc (included)
Lifetime:Up to 5 years with frequency of 1 reading per 10 minutes
Lithium Back-Up** Battery:CR2032 (included) **RTC back-up only
Safety Qualified AC Power Adaptor (optional):
Nominal Output:5 Vdc @ 0.6 A
Input:100 to 240 Vdc, 50/60 Hz
Operating Temperature:0 to 40 °C (32 to 104°F)

Environmental

Operating Conditions:
Base Unit:-20 to 70 °C (-4 to 158°F),
90% RH non-condensing
CR2032 Battery:-20 to 60°C (-4 to 140°F),
90% RH
Alkaline Battery:-18 to 55°C (-0.4 to 131°F),
90% RH non-condensing

Mechanical

Enclosure Material:Polycarbonate
Enclosure Protection:NEMA 4 (IP65)
Enclosure Dimensions:135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56”)

General

Agency Approvals:ECCN 5A992,
EMC 2014/30/EU,
LVD 2014/35/EU,
RED 2014/53/EU
Software:Compatible with SYNC and OEG)
CompatibilityThermocouple, RTD, and Process
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
1: Wireless Coordinator/Receiver and Optional External Power Supply
Click to expand/minimize a list of what others bought with theZW-REC
ZW-REC
480.97
Availability: 1 week
 
Wireless Receiver
  
UNIV-AC-100/240-5-M8
42.07
Availability: 7 weeks
 
Universal AC adapter with M8 connector
2: M12 TC Probes
  
M12probes
Consult Sales  
Availability: 
 
 
J Type (Stainless Steel) / K Type (Inconel 600) 6? Thermocouple probes, single and dual element configuration, -50 to 85?C (-58 to 185?F) temp range, available in 1/8? or 1/4? diameter Please click to purchase.
  
M12molded
Consult Sales  
Availability: 
 
 
J Type (Stainless Steel) / K Type (Inconel 600) multi-length Thermocouple probes, single and dual element configuration, -50 to 90?C (-58 to 194?F) temp range, available in 1/4? or 1/8? diameter Please click to purchase.
3: M12 TC Cables and Connectors - Note: A cable is required for TC Probe connection to XW-EDA
  
M12CM
Consult Sales  
Availability: 
 
 
Straight and right-angled M12 Field mountable connector sensor end, compensated thermocouple pins, IEC or ANSI color coded cable insulation options, variety of connection methods Please click to purchase.
4: M12 RTD Probes
  
PR-21
Consult Sales  
Availability: 
 
 
RTD Probes, -50 to 250?C (-58 to 482?F) sensing end, 85?C (185?F) max at connector, Class A, Pt100, or PT1000 element, available in 1/4? or 1/8? probe diameter Please click to purchase.
  
PR-22
Consult Sales  
Availability: 
 
 
Multi-Length RTD Probes, -30 to 350?C (-22 to 622?F) Class A probe temp range, -50 to 500?C (-58 to 932?F) Class B probe temp range, -50 to 90?C (-58 to 194?F) connector temp range, available in 1/4? or 1/8? diameter Please click to purchase.
  
PR-23
Consult Sales  
Availability: 
 
 
Multi-Length RTD Probes, -30 to 350?C (-22 to 622?F) Class A probe temp range, -50 to 500?C (-58 to 932?F) Class B temp range, -50 to 90?C (-58 to 194?F) connector temp range, 1/8? diameter Please click to purchase.
5: M12 RTD Cables and Connectors - Note: A cable is required for RTD Probe connection to XW-EDA
  
M12C-PVC-4-S-M-R-F-2
32.93
Availability: 1 week
 
M12, 4 pin Straight Plug to Angled Socket cable - 2m
Click to expand/minimize a list of what others bought with theM12C-PVC-4-S-M-R-F-5
M12C-PVC-4-S-M-R-F-5
37.43
Availability: 1 week
 
M12, 4 pin Straight Plug to Angled Socket cable - 5m
Click to expand/minimize a list of what others bought with theM12-S-M-FM
M12-S-M-FM
16.94
Availability: In Stock
 
M12, 4 pin Straight Plug Field mountable connector
6: M12-4 Accessories -PRO Models Only
  
M12CFM-P24STPC-SFSR-FL-3
39.89
Availability: 1 week
 
M12, 4 pin Straight socket to stripped leads cable - 3m
  
M12CFM-P24STPC-SFSR-FL-10
52.93
Availability: 6 weeks
 
M12, 4 pin Straight socket to stripped leads cable - 10m
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.