€4.325,00 CIO-DAC16
Description
The CIO-DAC16 analog output board provides 16 independent, 12-bit (one part in 4095) digital-to-analog converters with a number of voltage output range choices available, while the CIO-DAC16-16 provides 16 outputs at 16-bit resolution (one part in 65,536). If 4-20 mA current outputs are needed instead of voltage, then the CIO-DAC16-I can be used. All outputs are accessible via a 37-pin male D connector.