€490,92 A/DLP-D10-W-B-D-A-0-C-0P-S
Description
Series DLP Differential Pressure Transmitter can measure positive, negative and differential pressures within a full span accuracy of ±0.25. Units are enclosed in a polycarbonate case, rated NEMA 4X (IP66) and operate by sensing the pressure of air and compatible gases. A wide range of models are available factory calibrated to specific ranges. The LCD display allows local indication of pressure.