Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

ELECTRONIC PRESSURE CONTROLLER

EDA-SERIES

ELECTRONIC PRESSURE CONTROLLER | EDA-SERIES

ELECTRONIC PRESSURE CONTROLLER

805,21 EDAW-N1E1-02T1-HV

  • Can replace a separate gage, two switches, and a transmitter in a system
  • Compact design is economical and space saving
  • Two fully adjustable SPDT relays for precise control and alarms
  • LED indicates and large, backlit display for high readability
Pressure Switches - View related products

Description

Dwyer Instruments is now a DwyerOmega product brand

Product Applications

  • Process control
  • Compressor control
  • Filter status
  • Duct or building static pressure
  • Damper and fan control

Features

Display Units: psi, kg/cm², bar, in Hg, ft w.c., kPa, MPa, %FS, in w.c., mbar, cm w.c., mm Hg, or oz/in² (choices depend on range).
Test Mode:Simulates input over the range without pressuring to easily test switches and transmitter output feature.
Fail-safe: For sensor failure, over pressure, high temperature limit, low temperature limit, or keypad short. User chooses if relay is de-energized, energized, or no action. With transmitter option, user chooses an output of 3.6 mA 22 mA, or no action.
Alternation: Selectable alternation of set points between the relays for even wear on duplex pump applications.
Versatile Compact Package: Can replace a separate gage, two switches, and a transmitter in a system saving, money, installation time, and panel space.
Fully Programmable:To meet simple or complex application needs.
Weatherproof Housing: Ideal for a wide variety of applications with panel mount, flush mount, or pipe mount ability.

EDT-diagram

EDT-wiring

EDA-ordering
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
EDAW-N1E1-02T0
565,88
Availability: 1 week
 
Electronic pressure switch, range 0-20 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-02T1
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-20 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-03T0
565,88
Availability: 1 week
 
Electronic pressure switch, range 0-60 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-03T1
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-60 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-04T0
565,88
Availability: 4 weeks
 
Electronic pressure switch, range 0-100 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-04T1
623,51
Availability: 1 week
 
Electronic pressure switch, range 0-100 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-05T0
565,88
Availability: 1 week
 
Electronic pressure switch, range 0-150 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-05T1
623,51
Availability: 1 week
 
Electronic pressure switch, range 0-150 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-06T0
565,88
Availability: 4 weeks
 
Electronic pressure switch, range 0-300 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-06T1
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-300 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-07T0
565,88
Availability: 4 weeks
 
Electronic pressure switch, range 0-600 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-07T1
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-600 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-08T0
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-1000 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-08T1
681,14
Availability: 4 weeks
 
Electronic pressure switch, range 0-1000 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-09T0
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-1500 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-09T1
681,14
Availability: 4 weeks
 
Electronic pressure switch, range 0-1500 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-10T0
623,51
Availability: 4 weeks
 
Electronic pressure switch, range 0-3000 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays.
EDAW-N1E1-10T1
681,14
Availability: 4 weeks
 
Electronic pressure switch, range 0-3000 psi, 1/4" male NPT bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output.
EDAW-N1E1-02T0-HV
747,58
Availability: 1 week
 
Electronic pressure switch, range 0-20 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 120/240 VAC voltage option
EDAW-N1E1-02T1-HV
805,21
Availability: 4 weeks
 
Electronic pressure switch, range 0-20 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output, 120/240 VAC voltage option
EDAW-N1E1-04T0-HV
747,58
Availability: 4 weeks
 
Electronic pressure switch, range 0-100 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 120/240 VAC voltage option
EDAW-N1E1-04T1-HV
805,21
Availability: 4 weeks
 
Electronic pressure switch, range 0-100 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output, 120/240 VAC voltage option
EDAW-N1E1-05T0-HV
747,58
Availability: 4 weeks
 
Electronic pressure switch, range 0-150 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 120/240 VAC voltage option
EDAW-N1E1-07T1-HV
805,21
Availability: 4 weeks
 
Electronic pressure switch, range 0-600 psi, 1/4" male NPT, bottom connection, 316L SS, 2 SPDT relays, 4-20 mA output, 120/240 VAC voltage option
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.