Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

High Accuracy S-Beam Load Cells

LCCA

High Accuracy

High Accuracy "S" Beam Load Cells

615,81 LCCA-25

  • Environmentally Protected for Washdown Applications
  • Corrosion Resistant
  • Calibration Certificate Supplied
  • 0.25% Interchangeable
Load Cells, Force Sensors and Torque Transducers - View related products

Description

SPECIFICATIONS
Rated Output: 3mV/V ±0.0075mV/V actual output supplied with each load cell)
Excitation: 10 Vdc (15 Vdc maximum)
Accuracy: 0.037% Full Scale
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: 0 to 150°F
Compensated Temperature: 0 to 150°F
Thermal effects: Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
Maximum Load: Safe, 150%; Ultimate, 300%
Bridge Resistance: 350 Ohms nominal
Full Scale Deflection: 0.010 in to 0.020 in
Construction: Nickel Plated Carbon Steel
Cable: 20 ft 4-conductor shielded 22-gage wire
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LCCA-25
615,81
Availability: 1 week
 
S Beam load cell with 25 lb capacity
LCCA-50
615,81
Availability: 1 week
 
S Beam load cell with 50 lb capacity
LCCA-100
637,78
Availability: 1 week
 
S Beam load cell with 100 lb capacity
LCCA-150
Consult Sales  
Availability: 
 
 
S Beam load cell with 150 lb capacity
LCCA-200
653,85
Availability: 1 week
 
S Beam load cell with 200 lb capacity
LCCA-250
653,85
Availability: 19 weeks
 
S Beam load cell with 250 lb capacity
LCCA-500
Consult Sales  
Availability: 
 
 
S Beam load cell with 500 lb capacity
LCCA-750
688,06
Availability: 1 week
 
S Beam load cell with 750 lb capacity
LCCA-1K
622,32
Availability: 1 week
 
S Beam load cell with 1,000 lb capacity
LCCA-2K
730,99
Availability: 1 week
 
S Beam load cell with 2,000 lb capacity
LCCA-3K
725,79
Availability: 19 weeks
 
S Beam load cell with 3,000 lb capacity
LCCA-5K
Consult Sales  
Availability: 
 
 
S Beam load cell with 5,000 lb capacity
LCCA-10K
989,67
Availability: 18 weeks
 
S Beam load cell with 10,000 lb capacity
LCCA-15K
Consult Sales  
Availability: 
 
 
S Beam load cell with 15,000 lb capacity
LCCA-20K
1.804,70
Availability: 1 week
 
S Beam load cell with 20,000 lb capacity
All amounts shown in EUR
Ordering Example: (1) LCCA-1K is a 1,000 lb capacity, €622,32
We noticed you are from the US. Visit your local site for regional offers and live support.