Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

P4089L

Pressure Gauge | P4089L

Pressure Gauge

119,44 PLF4098LY001-SS

Description

The Miljoco Models P4098LY-SS & PLF4098LY-SS are attractively-priced gauges for applications where the process fluid requires stainless steel wetted components. This industrial gauge features a stainless steel case and can be filled with glycerine or silicone to prolong the life of the internal mechanism when exposed to vibration. It is calibrated to 1% full scale accuracy and is suitable for many industrial processing applications.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
P4098LY001
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0 & kPa
P4098LY002
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-15 psi & kPa
P4098LY003
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-30 psi & kPa
P4098LY004
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-60 psi & kPa
P4098LY005
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-100 psi & kPa
P4098LY006
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-150 psi & kPa
P4098LY007
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-200 psi & kPa
P4098LY008
79,58
Availability: 4 weeks
 
1%,4,LM,30" Hg-0-300 psi & kPa
P4098LY001-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0 & kPa
P4098LY002-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-15 psi & kPa
P4098LY003-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-30 psi & kPa
P4098LY004-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-60 psi & kPa
P4098LY005-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-100 psi & kPa
P4098LY006-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-150 psi & kPa
P4098LY007-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-200 psi & kPa
P4098LY008-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,30" Hg-0-300 psi & kPa
PLF4098LY001
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0 & bar
PLF4098LY002
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-15 psi & bar
PLF4098LY003
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-30 psi & bar
PLF4098LY004
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-60 psi & bar
PLF4098LY005
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-100 psi & bar
PLF4098LY006
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-150 psi & bar
PLF4098LY007
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-200 psi & bar
PLF4098LY008
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,30" Hg-0-300 psi & bar
PLF4098LY001-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0 & bar
PLF4098LY002-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-15 psi & bar
PLF4098LY003-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-30 psi & bar
PLF4098LY004-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-60 psi & bar
PLF4098LY005-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-100 psi & bar
PLF4098LY006-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-150 psi & bar
PLF4098LY007-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-200 psi & bar
PLF4098LY008-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,30" Hg-0-300 psi & bar
P4098LY02
79,58
Availability: 4 weeks
 
1%,4,LM,0-15psi/0-100kPa
P4098LY03
79,58
Availability: 4 weeks
 
1%,4,LM,0-30psi/0-200kPa
P4098LY04
79,58
Availability: 4 weeks
 
1%,4,LM,0-60psi/0-400kPa
P4098LY05
79,58
Availability: 4 weeks
 
1%,4,LM,0-100psi/0-700kPa
P4098LY06
79,58
Availability: 4 weeks
 
1%,4,LM,0-160psi/0-1100kPa
P4098LY07
79,58
Availability: 4 weeks
 
1%,4,LM,0-200psi/0-1400kPa
P4098LY08
79,58
Availability: 4 weeks
 
1%,4,LM,0-300psi/0-2000kPa
P4098LY09
79,58
Availability: 4 weeks
 
1%,4,LM,0-400psi/0-3000kPa
P4098LY10
79,58
Availability: 4 weeks
 
1%,4,LM,0-600psi/0-4000kPa
P4098LY11
79,58
Availability: 4 weeks
 
1%,4,LM,0-1000psi/0-7000kPa
P4098LY12
79,58
Availability: 4 weeks
 
1%,4,LM,0-2000psi/0-14,000kPa
P4098LY13
79,58
Availability: 4 weeks
 
1%,4,LM,0-3000psi/0-20,000kPa
P4098LY14
79,58
Availability: 4 weeks
 
1%,4,LM,0-5000psi/0-35,000kPa
P4098LY02-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-15psi/0-100kPa
P4098LY03-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-30psi/0-200kPa
P4098LY04-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-60psi/0-400kPa
P4098LY05-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-100psi/0-700kPa
P4098LY06-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-160psi/0-1100kPa
P4098LY07-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-200psi/0-1400kPa
P4098LY08-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-300psi/0-2000kPa
P4098LY09-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-400psi/0-3000kPa
P4098LY10-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-600psi/0-4000kPa
P4098LY11-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-1000psi/0-7000kPa
P4098LY12-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-2000psi/0-14,000kPa
P4098LY13-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-3000psi/0-20,000kPa
P4098LY14-SS
105,09
Availability: 4 weeks
 
1%,4,SS,LM,0-5000psi/0-35,000kPa
PLF4098LY02
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-15 psi & bar
PLF4098LY03
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-30 psi & bar
PLF4098LY04
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-60 psi & bar
PLF4098LY05
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-100 psi & bar
PLF4098LY06
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-160 psi & bar
PLF4098LY07
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-200 psi & bar
PLF4098LY08
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-300 psi & bar
PLF4098LY09
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-400 psi & bar
PLF4098LY10
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-600 psi & bar
PLF4098LY11
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-1000 psi & bar
PLF4098LY12
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-2000 psi & bar
PLF4098LY13
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-3000 psi & bar
PLF4098LY14
94,19
Availability: 4 weeks
 
3-2-3%,4,LM,0-5000 psi & bar
PLF4098LY02-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-15 psi & bar
PLF4098LY03-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-30 psi & bar
PLF4098LY04-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-60 psi & bar
PLF4098LY05-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-100 psi & bar
PLF4098LY06-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-160 psi & bar
PLF4098LY07-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-200 psi & bar
PLF4098LY08-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-300 psi & bar
PLF4098LY09-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-400 psi & bar
PLF4098LY10-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-600 psi & bar
PLF4098LY11-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-1000 psi & bar
PLF4098LY12-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-2000 psi & bar
PLF4098LY13-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-3000 psi & bar
PLF4098LY14-SS
119,44
Availability: 4 weeks
 
3-2-3%,4,SS,LM,0-5000 psi & bar
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.