Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Flush Mount Adapters for Series 102, 440 and 510 Transducers

PX102 Adaptor

Flush Mount Adapters for Series 102, 440 and 510 Transducers | PX102 Adaptor

306,22 AD-3SS

  • Adapters for Omega Flush Mount Transducers Models PX102, PX103, PX440, PX510
  • O-Ring Included with Each Adapter
Pressure Transducers - View related products

Description

For complete specifications for the AD series adapters please refer to the PDF file in the "Related Links" section below.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
AD-1SS
198,07
Availability: 3 weeks
 
316 Series Stainless Steel, 1/4" NPT male (10,000 psi)
AD-2SS
Consult Sales  
Availability: 
 
 
300 Series Stainless Steel, 1/4" (6.35) tube fitting (3,00 psi)
AD-3SS
306.22
Availability: 3 weeks
 
316 Stainless Steel, 1" NPT male flush mounting (-1/8" on flush tolerance) (10,000) psi)
2-018-V
15.36
Availability: 1 week
 
"O" ring for use under pressure of 10,000 psi (FKM)
2-013-V
42.14
Availability: 3 weeks
 
"O" ring for use under pressure of 10,000 psi (FKM)
2-018-P
42.14
Availability: 3 weeks
 
"O" ring for use over pressure of 10,000 psi (POLYURETHANE)
2-013-P
42.14
Availability: 3 weeks
 
"O" ring for use over pressure of 10,000 psi (POLYURETHANE)
All amounts shown in EUR
Note: "O" ring included with each adapter
We noticed you are from the US. Visit your local site for regional offers and live support.