Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Explosion Resistant Drum Heaters

SEPDH Series

Explosion Resistant Drum Heaters | SEPDH Series

Explosion Resistant Drum Heaters

3.158,00 SEPDH-C-1300-120-T3

  • Factory Mutual Hazardous Area Approval
  • Class I, Div 2, Groups A,B, C, and D; Class II, Div 2, Groups F and G
  • Inherently Safe
  • Integral Built-In High-Limit Thermal Cutout** Prevents Temperature Runaway
  • Up to 21/2 Watts Per Square Inch
  • Exposure Temperature Up to 200°C (392°F)

Description

Click on this link if you need more information about Silicone heater elements or general information about industrial heater elements.

OMEGALUX™ silicone rubber area drum heaters are low-watt density electrical resistance heaters in blanket form. They are designed to provide a practical, efficient means of freeze protection, viscosity control, melting of solids, and maintaining materials at elevated temperatures in Class I, Division 2 areas.
OMEGALUX™ SEPDH drum heaters feature built-in high-limit thermal cutout protection, which, in the event of a primary temperature controller failure, maintains heater sheath temperature below the minimum safe auto-ignition temperature of the material being heated or materials in the area. OMEGALUX™ SEPDH drum heaters are compatible with most chemical fluids and oils used in field service. Unlike many other drum heaters, the SEPDH has a thin-line design that lets it fit between the drum and the cradle.

Insert Codes for model numbers
High-Limit Thermostat Temperature
T4A: 70°C (158°F)
T3 :145°C (292°F)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
55 Gallon
SEPDH-C-1300-120-T3
3,158.00
Availability: 10 weeks
 
EXPLOSION-RESISTANT DRUM HEATER, 120V
SEPDH-C-1300-120-T4A
3,021.57
Availability: 9 weeks
 
DRUM HEATER
SEPDH-C-1300-240-T3
3,021.57
Availability: 10 weeks
 
DRUM HEATER
SEPDH-C-1300-240-T4A
3,220.00
Availability: 10 weeks
 
DRUM HEATER
30 Gallon
SEPDH-C-1000-120-T4A
3,097.00
Availability: 1 week
 
EXPLOSION-RESISTANT DRUM HEATER, 120V
SEPDH-C-1000-120-T3
3,097.00
Availability: 10 weeks
 
EXPLOSION-RESISTANT DRUM HEATER, 120V
SEPDH-C-1000-240-T3
3,097.00
Availability: 10 weeks
 
DRUM HEATER
SEPDH-C-1000-240-T4A
3,097.00
Availability: 10 weeks
 
DRUM HEATER
All amounts shown in EUR
Note: * Insert “High-Limit Thermostat Temperature” rating from above table. The maximum allowable sheath temperature (“T” rating) must be specified if drum heater is to be used in a Division II area. “C” specifies heaters with adjustable temperature control assembly and temperature ranges from -4 to 163°C (25 to 325°F).
** Article 501 of the NEC requires that the maximum sheath temperature of the heater shall not exceed 80 percent of the auto-ignition temperature of the surrounding atmosphere when heater is continuously energized.
Auto-Ignition Temperature: The minimum temperature required to initiate or cause selfsustained combustion of a solid, liquid or gas independently of the heating or heated element (see NFPA 325M, Fire Hazard Properties of Flammable Liquids, Gases, and Volatile Solids).
We noticed you are from the US. Visit your local site for regional offers and live support.