Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Heavy Duty Explosion Resistant Heating Blankets

SEPHB Series

Heavy Duty Explosion Resistant Heating Blankets | SEPHB Series

Heavy Duty Explosion Resistant Heating Blankets

442,70 SEPHB-612-180-120-T3

  • Factory Mutual Hazardous Area Approval
  • Class I, Div 2, Groups A, B, C, and D; Class II, Div 2, Groups F and G
  • Integral Built-In High-Limit Thermal Cutout Prevents Temperature Runaway†
  • Optional Pressure Sensitive Adhesive Available
  • Moisture and Chemical Resistant
  • Maximum Exposure Temperature of 232°C (450°F)
  • APPLICATION
    • Low-Temperature Ovens
    • Process Vats and Dip Tanks
    • Storage Tanks
    • Hoppers, Dry Storage Bins, Coal Silos
    • Conveyors

Description

Find how Silicone heater elements work on this link or general information about industrial heater elements.

OMEGALUX™ silicone rubber heavy-duty heating blankets feature built-in high-limit thermal cutout protection, which, in the event of a primary temperature controller failure, maintains blanket sheath temperature below the minimum safe auto-ignition temperature of the material being heated or materials in the area. (“T Rating” in the National Electric Code, Section 500.)

OMEGALUX™ SEPHB Series blankets are flexible and readily conform to most plane and simple curved surfaces. Blankets are easy to install with optional factory applied pressure-sensitive adhesive, creating a permanent bond.

OMEGALUX™ SEPHB blankets are compatible with most chemical fluids and oils commonly encountered in field service. They are exceptionally resistant to weather, moisture, and effects of sunlight, and ozone gases, and they can be used in areas of high radioactivity.

SPECIFICATIONS
Wattage: 180, 360, 720 or 1440 W
Power: 120, 240 and 480 V (contact OMEGALUX™ for 480 V heaters)
Dielectric Strength: 2000 V
Watt Density: 2.5 W/in2

CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

High-Limit Thermostat Temperature
T4A70°C (158°F)
T3145°C (292°F)

Volts Watts Dimensions: mm (in) Model No.
120 180 152 x 305 (6 x 12) SEPHB-612-180-120-*
240 180 152 x 305 (6 x 12) SEPHB-612-180-240-*
120 360 152 x 610 (6 x 24) SEPHB-624-360-120-*
240 360 152 x 610 (6 x 24) SEPHB-624-360-240-*
120 360 305 x 305 (12 x 12) SEPHB-1212-360-120-*
240 360 305 x 305 (12 x 12) SEPHB-1212-360-240-*
120 720 305 x 610 (12 x 24) SEPHB-1224-720-120-*
240 720 305 x 610 (12 x 24) SEPHB-1224-720-240-*
120 1440 610 x 610 (24 x 24) SEPHB-2424-1440-120-*
240 1440 610 x 610 (24 x 24) SEPHB-2424-1440-240-*

All amounts shown in EUR
Note: Article 501 of the NEC requires that the maximum sheath temperature of the heater shall not exceed 80 percent of the auto-ignition temperature of the surrounding atmosphere when heater is continuously energized.
Auto-Ignition Temperature: The minimum temperature required to initiate or cause selfsustained combustion of a solid, liquid or gas independently of the heating or heated element (see NFPA 325M, Fire Hazard Properties of Flammable Liquids, Gases and Volatile Solids).

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Dimension select from:
612 for 6 in x 12 in
624 for 6 in x 24 in
1212 for 12 in x 12 in
1224 for 12 in x 24 in
2424 for 24 in x 24 in

(2) Watt select from:
180 for 180 W
360 for 360 W
720 for 720 W
1440 for 1440 W

(3) Volt select from:
120 for 120 V
240 for 240V

(4) High-Limit Thermostat Temperature Rating select from:
T3 for 145°C (292°F)
T4A for 70°C (158°F)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.