Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Corner Rosette Strain Gauges

SGD-13/120-RY93

Corner Rosette Strain Gauges | SGD-13/120-RY93

Corner Rosette Strain Gauges

255,51 SGD-13/120-RY21

  • Conveniently Priced per Pack of 5
  • Very Flexible, Mechanically Strong
  • Broad Temperature Range
  • Clear Alignment Marks
  • Affix with Cold or Hot curing Adhesives
Strain Gages, Accessories and Instrumentation - View related products

Description

Find how a Strain Gauge works on this link.

OMEGA™ strain gauges are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.

Service Temperature from -75 to 200°C
Temperature Compensated from -5 to 120°C
Maximum Strain 3% or 30,000 micro strain.

For examples of actual strain gauge applications please see our Guide to strain gauge installations

For more in-depth application details and formulae see our guide on How to position strain gauges to monitor bending, axial, shear and torsional loads

We also have General information on strain gauge installation

If the delivery time shows 6 weeks or more, please call our Sales team, as most times we can ship in 2 WEEKS.

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
(PRICE PER PKG OF 5)
SGD-13/120-RY91
277.01
Availability: 4 weeks
 
13 mm Grid, 120 Ohms, Ribbon Leads, Matched to Steel
SGD-13/120-RY93
277.01
Availability: 4 weeks
 
13 mm Grid, 120 Ohms, Ribbon Leads, Matched to Aluminium
SGD-13/120-RY21
255.51
Availability: 4 weeks
 
13 mm Grid, 120 Ohms, Solder Pads, Matched to Steel
SGD-13/120-RY23
255.51
Availability: 4 weeks
 
13 mm Grid, 120 Ohms, Solder Pads, Matched to Aluminium
All amounts shown in EUR
Note: Sold in Packages of 5
We noticed you are from the US. Visit your local site for regional offers and live support.