Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Karma Shear And Torque Pattern Gauges

SGK-S Series

Karma Shear And Torque Pattern Gauges | SGK-S Series

Karma Shear And Torque Pattern Gauges

84,30 SGK-SS3A-K350U-PC11-E

  • Sold in Pack's of 5 gauges
  • K-Series, Premium Karma Strain Gauges
  • Available as Single ¼ Bridge, Single Matched Reversed Patterns, ½ Bridge with Separate Connection Pads, or ½ Bridge with Common Connection Tab
  • Custom Gauges Available - Fast Delivery

Description

Click on this link if you need more information about Strain Gauge.

OMEGADYNE® offers K-Series strain gauges for shear and torsional strain applications. These strain gauges can be used in transducer design for shear beam load cells. They can also be used for reaction torque on a shaft. Single strain gauges are available, SGK-SS3A-K350U-**** and matched, but with opposite grid angle is the SGK-SS3B-K350U-****. The SGK-SD3A-K350U-**** and the SGK-SD3B-K350U-**** have 2 shear strain gauges, with opposite grid angles, on one carrier, with separate leads/tabs(electrically independent). The SGK-SDH3B-K350U-**** has 2 shear strain gauges, with opposite grid angles with a common lead/tab.

For examples of actual strain gauge applications please see our Guide to strain gauge installations

For more in-depth application details and formulae see our guide on How to position strain gauges to monitor bending, axial, shear and torsional loads

We also have General information on strain gauge installation

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Supplied in packs of 5 gauges
Single Shear Gauge
SGK-SS3A-K350U-PC11-E
84.30
Availability: 4 weeks
 
Single shear gauge, 350 ohms, compensated for steel
SGK-SS3A-K350U-PC23-E
83.32
Availability: 4 weeks
 
Single shear gauge, 350 ohms, compensated for aluminium
Single Shear Gauge with Opposite Pattern
SGK-SS3B-K350U-PC11-E
89.80
Availability: 4 weeks
 
Single shear gauge, 350 ohms, compensated for steel
SGK-SS3B-K350U-PC23-E
89.80
Availability: 4 weeks
 
Single shear gauge, 350 ohms, compensated for aluminium
Two shear gauges on one carrier with connections at each end
SGK-SD3A-K350U-PC11-E
83.77
Availability: 4 weeks
 
Two shear gauges, 350 ohms, compensated for steel
SGK-SD3A-K350U-PC23-E
83.32
Availability: 3 weeks
 
Two shear gauges, 350 ohms, compensated for aluminium
Two shear gauges on one carrier with all connections at one end
SGK-SD3B-K350U-PC11-E
Consult Sales  
Availability: 
 
 
Two shear gauges, 350 ohms, compensated for steel
SGK-SD3B-K350U-PC23-E
Consult Sales  
Availability: 
 
 
Two shear gauges, 350 ohms, compensated for aluminium
Two shear gauges on one carrier with common tab, all connections at one end
SGK-SDH3B-K350U-PC11-E
128.75
Availability: 1 week
 
Two shear gauges, 350 ohms, compensated for steel
SGK-SDH3B-K350U-PC23-E
Consult Sales  
Availability: 
 
 
Two shear gauges, 350 ohms, compensated for aluminium
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.