Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Copper Sheath, .475 Inch Diameter Round Cross-Section Tubular heaters

TRC and TRCC Style

Copper Sheath, .475 Inch Diameter Round Cross-Section Tubular heaters | TRC and  TRCC Style

See All Models Below

  • Copper Sheath
  • 120, 208, 240 and 480 Volt
  • 177°C (350°F) Max. Sheath Temp.

Description

More information about how Industrial Heaters work in this link.

1.2 cm (0.475") DIAMETER
ROUND CROSS-SECTION




Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
TRC-1648/120V/EE26
Consult Sales  
Availability: 
 
 
Heater,500W,120V
TRC-3445/240V
Consult Sales  
Availability: 
 
 
NON RETURNABLE TUBULAR ELE HTR-EOL
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.