See All Models Below
Description
Find how Silicone heater elemenets work on this link or general information about industrial heater elements.| Model No. | Length & Width inches (mm) |
Wattage | Thermostat Setpoint | |
| Opens | Closes | |||
| SRFE-6 | 6 x 2.5 (152 x 64 mm) | 60 | none | none |
| SRFE-6-40 | 6 x 2.5 (152 x 64 mm) | 60 | 60°F ±5 | 40°F ±5 |
| SRFE-6-105 | 6 x 2.5 (152 x 64 mm) | 60 | 140°F ±5 | 110°F ±5 |
| SRFE-6-150 | 6 x 2.5 (152 x 64 mm) | 60 | 180°F ±5 | 150°F ±5 |
| SRFE-12 | 12 x 2.5 (305 x 64 mm) | 120 | none | none |
| SRFE-12-40 | 12 x 2.5 (305 x 64 mm) | 120 | 60°F ±5 | 40°F ±5 |
| SRFE-12-105 | 12 x 2.5 (305 x 64 mm) | 120 | 140°F ±5 | 110°F ±5 |
| SRFE-12-150 | 12 x 2.5 (305 x 64 mm) | 120 | 180°F ±5 | 150°F ±5 |