Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Flexible Silicone Heaters

SRFR and SRFG Series

Flexible Silicone heat mats and pads | SRFR and SRFG Series

Flexible Silicone heat mats and pads

See All Models Below

1 year warranty
  • This item has been discontinued. Please see the SRFRA-SRFGA series as a possible replacement

  • Flexible silicone heaters: Lightweight, Thin, Flexible
  • Available in 2.5, 5 and 10 W/in2
  • 56°C to 232°C Operating Temperature*
  • Etched Foil and Wire Wound Design
  • Round or Rectangular silicone heat mats
  • Available in 115 or 230 Vac**
  • Optional Pressure Sensitive Self-Adhesive(PSA)†

Description

Click on this link if you need more information about Silicone heater elements or general information about industrial heater elements.

OMEGALUX™ silicone rubber fibreglass insulated flexible heaters can improve heat transfer and speed warm-ups where controlled heating is required in confined areas. Two circuit designs are available: etched foil or wire wound. Heaters with etched foil designed elements are available where the length or width dimension is less than 305 mm. All other heaters where both the length and the width dimensions exceed 305 mm use the wire-wound element design.

Effect of power density: gentle warming is best done with 2.5 W/in2. A good all purpose unit is the 5 W/in2. Rapid warm-up and high temperature are achieved with the 10 W/in2; however, temperature must be controlled as the safe maximum operating temperature limit of 232°C may not be exceeded.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
SRFG-101/10-P
Consult Sales  
Availability: 
 
 
SILICONE RUBBER HEATER
SRFG-1042/2
Consult Sales  
Availability: 
 
 
SILICONE RUBBER HEATER
SRFG-1111/2-P
Consult Sales  
Availability: 
 
 
SILICONE RUBBER HEATER
All amounts shown in EUR
Note: Comes with complete operator’s manual
Heaters with pressure sensitive adhesive: max. operating temperature is 149°C.
** Where total wattage is shown above in red, the heaters are only available as 115 Vac powered. All other
models available as 230 Vac powered, add "-230V" to part number

We noticed you are from the US. Visit your local site for regional offers and live support.