GG-T, TG-T, TT-T FF-T, PR-T Series
T Type Insulated Thermocouple Cable
€37,33
TT-TI-24-7.5M
-
High Quality Type "T" Thermocouple Grade cable
-
Ideal For Making Thermocouples
-
In Stock - Available for Immediate Shipment
-
Choice of Insulation, Wire Diameter and Standard Lengths
-
Available in Class 1 or Class 2 IEC Tolerance
-
Solid or Stranded Conductors
Description
Click on this link if you need more information about Thermocouple wire.
IEC Colour Code:Positive wire, Brown; Negative wire, White; Overall, Brown
The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for available types Insulation |
AWG
No. | Model
Number | Conductor
Diameter (mm) | Insulation of the cable | Max. Temp | Nominal
Size (mm) | Wt.
kg/300m | Conductor | Overall | °F | °C | Glass | 20 |
GG-TI-20 |
0.8 | Glass Braid | Glass Braid | 500 | 260 | 1.5 x 2.4 | 4 | 20 |
GG-TI-20S |
7 x 0.32 | Glass Braid | Glass Braid | 500 | 260 | 1.5 x 2.5 | 4 | 24 |
GG-TI-24 |
0.5 | Glass Braid | Glass Braid | 400 | 200 | 1.3 x 2.0 | 2.3 | 24 |
GG-TI-24S |
7 x 0.2 | Glass Braid | Glass Braid | 400 | 200 | 1.3 x 2.2 | 2.3 | 26 |
GG-TI-26 |
0.4 | Glass Braid | Glass Braid | 400 | 300 | 1.1 x 1.9 | 1.8 | 28 |
GG-TI-28 |
0.32 | Glass Braid | Glass Braid | 400 | 300 | 1.0 x1.4 | 1.4 | 30 |
GG-TI-30 |
0.25 | Glass Wrap | Glass Braid | 300 | 150 | 0.9 x 1.30 | 1.4 | PFA Glass | 30 |
TG-TI-30 |
0.25 | PFA | Glass Braid | 300 | 150 | 0.9 x 1.2 | 1 | 36 |
TG-TI-36 |
0.13 | PFA | Glass Braid | 300 | 150 | 0.7 x 1.0 | 1 | 40 |
TG-TI-40 |
0.08 | PFA | Glass Braid | 300 | 150 | 0.7 x 0.9 | 1 | Neoflon PFA (HighPerformance) | 20 |
TT-TI-20 |
0.8 | PFA | PFA | 500 | 260 | 1.7 x 3.0 | 5 | 20 |
TT-TI-20S |
7 x 0.32 | PFA | PFA | 500 | 260 | 1.9 x 3.2 | 5 | 22 |
TT-TI-22S |
7 x 0.25 | PFA | PFA | 500 | 260 | 1.7 x 3.4 | 4 | 24 |
TT-TI-24 |
0.5 | PFA | PFA | 400 | 200 | 1.4 x 2.4 | 3.2 | 24 |
TT-TI-24S |
7 x 0.2 | PFA | PFA | 400 | 200 | 1.6 x 2.6 | 3.2 | 30 |
TT-TI-30 |
0.25 | PFA | PFA | 300 | 150 | 0.6 x 1.0 | 1 | 36 |
TT-TI-36 |
0.13 | PFA | PFA | 300 | 150 | 0.5 x 0.8 | 1 | 40 |
TT-TI-40 |
0.08 | PFA | PFA | 300 | 150 | 0.4 x 0.7 | 1 | Neoflon FEP |
20 |
FF-TI-20 |
0.8 | FEP | FEP | 392 | 200 | 1.7 x 3.0 | 5 | 24 |
FF-TI-24 |
0.5 | FEP | FEP | 392 | 200 | 1.4 x 2.4 | 3.2 | Polyvinyl | 24 |
PP-TI-24 |
0.5 | Polyvinyl | Polyvinyl | 221 | 105 | 1.9 x 3.0 | 4.6 | 24 |
PP-TI-24S |
7 x 0.2 | Polyvinyl | Polyvinyl | 221 | 105 | 2.0 x 3.3 | 4.6 | 24 |
PR-TI-24 |
0.5 | Polyvinyl | None** | 221 | 105 | 1.3 x 2.2 | 2.3 | |
**Two insulated leads bonded together in figure of eight style, with no outer sheath.
Overall colour clear
† All amounts shown in EUR
Ordering Example: (1) TT-TI-20-30M 30 metres PFA-Insulated, Type, €122.99
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Insulation select from:GG for Glass
TG for PFA Glass
TT for Neoflon PFA (High Performance)
FF for Neoflon FEP
PP for Polyvinyl
PR for Polyvinyl with no outer jacket
(2)
Gauge select from:20 for 20 AWG 0.8mm
20S for 20 AWG 7/0.32mm
24 for 24 AWG 0.5mm
24S for 24 AWG 7/0.2mm
30 for 30 AWG 0.25mm
36 for 36 AWG 0.13mm
40 for 40 AWG 0.08mm
(3)
Tolerance select from: for Class 2 leave blank
-SLE for Class 1/special limits of error
(4)
Reel Length select from:7.5M for 7.5 metres
15M for 15 metres
30M for 30 metres
60M for 60 metres
150M for 150 metres
300M for 300 metres
Note: All combinations may not be valid, check spec sheet for valid part numbers.