Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Full-Bridge for Bending or Axial Tension, Transducer-Quality

SGT FB Series

Full-Bridge for Bending or Axial Tension strain gauge | SGT FB Series

Full-Bridge for Bending or Axial Tension strain gauge

179,31 SGT-4/1000-FB11

  • Strain gauges, Conveniently Priced per Pack of 5
  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
    Stock to 1-Week!
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range - 75 to +200°C
  • Clear Alignment Marks
  • Affix with Cold or Hot Cure Adhesives

Description

Find how a Strain Gauge works on this link.

OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.

If the delivery time shows 6 weeks or more, please call our Sales team, as most times we can ship in 2 WEEKS.

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Encapsulated, Ribbon Leads, Matched to Mild Steel (PRICE PER PKG OF 5)
SGT-2/350-FB11
172.86
Availability: 4 weeks
 
2.8 mm grid, 350 ohm, full bridge transducer quality strain gage
SGT-2/1000-FB11
172.86
Availability: 5 weeks
 
2.8 mm grid, 1000 ohm, full bridge transducer quality strain gage
SGT-3G/350-FB11
190.51
Availability: 4 weeks
 
2.5 mm grid, 350 ohm, full bridge transducer quality strain gage with square carrier
SGT-4/1000-FB11
179.31
Availability: 3 weeks
 
4 mm grid, 1000 ohm, full bridge transducer quality strain gage
Encapsulated, Ribbon Leads, Matched to Aluminum (PRICE PER PKG OF 5)
SGT-2/350-FB13
172.86
Availability: 5 weeks
 
2.8 mm grid, 350 ohm, full bridge transducer quality strain gage
SGT-2/1000-FB13
182.58
Availability: 4 weeks
 
2.8 mm grid, 1000 ohm, full bridge transducer quality strain gage
SGT-3G/350-FB13
182.58
Availability: 5 weeks
 
2.5 mm grid, 350 ohm, full bridge transducer quality strain gage with square carrier
SGT-4/1000-FB13
179.31
Availability: 5 weeks
 
4 mm grid, 1000 ohm, full bridge transducer quality strain gage
Encapsulated, Solder Pads, Matched to Mild Steel (PRICE PER PKG OF 5)
SGT-2/350-FB41
168.18
Availability: 5 weeks
 
2.8 mm grid, 350 ohm, full bridge transducer quality strain gage
SGT-2/1000-FB41
159.23
Availability: 5 weeks
 
2.8 mm grid, 1000 ohm, full bridge transducer quality strain gage
SGT-3G/350-FB41
168.18
Availability: 5 weeks
 
2.5 mm grid, 350 ohm, full bridge transducer quality strain gage with square carrier
SGT-4/1000-FB41
182.58
Availability: 5 weeks
 
4 mm grid, 1000 ohm, full bridge transducer quality strain gage
Encapsulated, Solder Pads, Matched to Aluminum (PRICE PER PKG OF 5)
SGT-2/350-FB43
168.18
Availability: 5 weeks
 
2.8 mm grid, 350 ohm, full bridge transducer quality strain gage
SGT-2/1000-FB43
168.18
Availability: 5 weeks
 
2.8 mm grid, 1000 ohm, full bridge transducer quality strain gage
SGT-3G/350-FB43
168.18
Availability: 5 weeks
 
2.5 mm grid, 350 ohm, full bridge transducer quality strain gage with square carrier
SGT-4/1000-FB43
175.59
Availability: 1 week
 
4 mm grid, 1000 ohm, full bridge transducer quality strain gage
All amounts shown in EUR
Note: Sold in packages of 5 strain gauges.
We noticed you are from the US. Visit your local site for regional offers and live support.