€150,61 TXDIN1600T
Description
The TXDIN1600T DIN Rail Transmitter is designed for all common thermocouples (13 types) and resistive temperature detectors in the range of 10 to 10k5 Ω. The 3-way galvanic isolation allows for a number of transmitters to be powered from the same power supply and enables the use of non-isolated thermocouples for fast temperature response, or thermocouples which are at a high voltage potential.Specifications
Thermocouple/mV
Type |
Range |
Standard |
Accuracy at 20°C |
|
Basic Accuracy |
Thermal Drift |
|||
J (Fe-CuNi) |
-100 to +1200°C |
IEC 584: 1998-06 |
< ±0.5°C, ±0.1% FS |
Offset 0.1°C/°C, Span 0.05°C/°C |
K (NiCr-Ni) |
-200 to +1370°C |
|||
L (Fe-CuNi) |
-100 to +600°C |
DIN 43760: 1985-12 |
||
E (NiC-Cu) |
-200 to +1000°C |
IEC 584: 1998-06 |
||
T (Cu-CuNi) |
-200 to +400°C |
< ±0.5°C, ±0.2% FS |
||
N (NiCrSi-NiSi) |
-180 to +1300°C |
< ±0.5°C, ±0.1% FS |
||
U (Cu-CuNi) |
0 to +600°C |
DIN 43760: 1985-12 |
||
R (PtRh-Pt) |
0 to +1760°C |
IEC 584: 1998-06 |
||
S (PtRh-Pt) |
0 to +1760°C |
|||
B (PtRh-Pt) |
0 to +1800°C |
|||
C |
0 to +2300°C |
ASTM E988 |
||
D |
||||
G |
||||
mV |
-100 to 200 mV |
± 0.02% of full scale |
Cold Junction Range: -40 to +85°C; Accuracy: ±0.2°C; Drift: ±0.05°C/°C
RTD and Resistance
Type |
Range |
Standard |
Curve |
Accuracy at 20°C |
Pt100 |
-200 to 850°C |
DIN EN 60751: 1996 |
α = 0.00385 |
< ±0.2°C, ±0.05% Reading |
Pt500 |
-200 to 750°C |
|||
Pt1000 |
-200 to 600°C |
|||
JPt100 |
-200 to 630°C |
JIS C 1606: 1989 |
α = 0.003916 |
|
Cu100 |
-80 to 260°C |
α = 0.00427 |
||
Cu1000 |
-80 to 260°C |
|||
Ni100 |
-60 to 180°C |
DIN 43760: 1987 |
α = 0.00618 |
|
Ni120 |
-80 to 260°C |
α = 0.00672 |
||
Ni1000 |
-50 to 150°C |
Tk5000 |
||
Ni507.5 |
-80 to 360°C |
|||
Ni604 |
-200 to 200°C |
|||
Cu53 |
-50 to 180°C |
|||
Silicon sensor |
-55 to 175°C |
KTY81-110 -120-121-122-150-210-220-221-222-250 |
||
KTY82-110 -120-121-122-150-210-220-221-222-250 |
||||
KTY81-151 |
||||
KTY82-151 |
||||
KTY83-210-220-250-121-122 |
||||
-40 to 300°C |
KTY84-130-150 |
Potentiometer and Slide-wire
Sensor |
Range |
Accuracy |
Thermal Drift |
Potentiometer |
1 to 100 kΩ |
0.1% |
|
Slide-wire |
10 to 500 Ω |
± 0.055 Ω |
0.013 Ω/°C |
500 to 2500 Ω |
± 0.5 Ω |
0.063 Ω/°C |
|
2500 to 10500 Ω |
± 10 Ω |
0.27 Ω/°C |
Measuring Current: < 200 μA
Max. Lead Resistance: 20 Ω per leg; Effect: 0.002°C/Ω
Output Current
Current Source:
Range (0 to 21.5) mA , Max. Load 750 Ω
Current Sink: Range (0 to 21.5) mA , Supply (10 to 30) V dc, Voltage effect 0.2 uA/V
Accuracy: (mA Out/ 2000) or 5 uA whichever is the greater, Drift 1 uA/°C
Output Voltage
Range: (0 to 10.1) V or (-10.1 to 10.1) V, Accuracy ± 5 mV
Current Drive: ± 2 mA, Min. load 5000 Ω @ 10 V
Power Supply
Range: (10 to 48) Vdc, (10 to 32) Vac
Protection: Internal 500 mA resettable fuse
Power: < 1W Full Power
General
Response time: Start up 5 seconds, Update 300 mS, Response 400 mS, Warm up 2 minutes.
Galvanic Isolation: Supply to input to output 500 V dc.
LED Indication (STATE): LED, Green when output (-0.1 to 100.1) %, else red LED, Red = input / output error
User Interface
Type: USB 2.0
Equipment: PC running windows XP or later, USB cable.
User Interface Functions
Scaling: User signal to process value scaling, for simplified setup.
Filter: Adjustable time constant (0 to 100) Seconds.
User Linearisation (Profile): (2 to 22) segments Ω (slide wire) and mV to process.
Process Units: 4 Characters (signal input only)
Temperature units: °C or °F (TC, RTD inputs only)
Tag Number: 20 Characters
Process Output: Range in process units
Signal Output: Select type, signal range and (temperature only) error signal.
User offset: Enter sensor offset (Temperature mode only).
Active scaling: Set output process range against active sensor input
Environment
Operating Ambient: (-30 to 70) °C; (10 to 90) %RH (non-condensing)
Storage Ambient: (-30 to 70) °C; (10 to 90) %RH (non-condensing)
Configuration Ambient: (10 to 30) °C
Installation Enclosure: DIN Rail enclosure offering Protection >= IP65.
Approvals
CE: BS EN 61326
Mechanical
Style: DIN 43880
Colour: grey
Material: Polymide 6.6
Dimensions: width 17.5 mm; height 90 mm; depth 56.4 mm
Weight: < 70 grams
Terminals: 2.5 mm Maximum