€103,06 VFB-83D-SSV
Description
The Series VFB Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. The fabrication of the Visi-Float® flowmeters is backed by over 60 years of experience in acrylic instrument machining. This Series consists of 4" (102 mm) scales with optional precision metering valves.