Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

1/16, 1/8, 1/4 DIN & 68mm Cutout Economical Temperature/Process Autotune Controllers.
Models: CN144, CN146, CN147, CN148
Discontinued Product

CN140 Family

1/16, 1/8, 1/4 DIN & 68mm Cutout Economical Temperature/Process Autotune Controllers | CN140 Family

See All Models Below

1 year warranty CE
  • Low Cost Choice
  • Dual display - Process and Setpoint
  • CSA Listed

    INPUTS
  • Accepts 10 Types of Thermocouple, 2 RTD Types, 7 Voltage and Current Input Ranges
  • Isolation of Inputs and Outputs

    OUTPUTS
  • Relay, dc Pulse, Voltage or Current Output
  • Absolute or Deviation Alarms
  • Heater Break Alarm

    CONTROL OPTIONS
  • Heater Break Alarm
  • Autotune PID or On/Off Control
  • Provides Set Value Bias (Alternative Idle Setpoint Initiated by Contact Closure)

Description

The CN140 Series is no longer available. Please see the CN8260 Series or the CN8240 Series as potential substitutes, or contact our sales/engineering department.

The CN140 family of controllers feature an advanced autotuning PID equation which automatically selects the optimum PID values, as well as offering the user the alternative of manually selecting the PID parameters. Units are available with either a mechanical relay, SSR driver, current or voltage outputs. When relay or SSR driver output models are specified, the user can configure the controller for on-off control. The optional alarm packages offer alarm points that can be set to any value within the input range. These setpoints can be selected by the user as either absolute or deviation alarms. To restrict unauthorized changes of control parameters, a four-level keylock feature is included.
The CN140 Controller series is an economical, general purpose temperature/process controller featuring dual displays (process variable and setpoint), for applications where optimal control performance is required. The ability to accommodate ten thermocouple types, two RTD types (Pt100) and seven current and voltage ranges in a single unit adds to the versatility of these instruments.

Examples of economical pricing for popular models are referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
CN144MA-DC
Consult Sales  
Availability: 
 
 
1/4 DIN controller, programmable mA input and dc pulse output
CN144MA-DC-SVB
Consult Sales  
Availability: 
 
 
1/4 DIN controller, programmable mA input, dc pulse output and set value bias
CN146TRMV-DC-ALHB1
Consult Sales  
Availability: 
 
 
1/16 DIN controller, programmable input for either thermocouple, RTD or millivolts, dc pulse output, hi alarm and 30 A heater break alarm
CN146MA-DC
Consult Sales  
Availability: 
 
 
1/16 DIN controller, programmable mA input and dc pulse output
CN146V-R-SVB
Consult Sales  
Availability: 
 
 
1/16 DIN controller, programmable voltage input, mechanical relay output and set value bias
CN147MA-R-AL1
Consult Sales  
Availability: 
 
 
68 mm (2.7 inch) square cutout controller, programmable mA input, mechanical relay output and hi/lo alarms
CN147TRMV-DC-ALHB1
Consult Sales  
Availability: 
 
 
68 mm (2.7 inch) square cutout controller, programmable input for either thermocouple, RTD or millivolts, dc pulse output and hi alarm and 30 A heater break alarm
CN148V-R-SVB
Consult Sales  
Availability: 
 
 
1/8 DIN vertical controller, programmable voltage input, mechanical relay output and set value bias
CN148TRMV-R-ALHB2
Consult Sales  
Availability: 
 
 
1/8 DIN vertical controller, programmable input for either thermocouple, RTD or millivolts input, mechanical relay output and hi alarm and 50 A heater break alarm
All amounts shown in EUR
Note: * Heater break alarms not available with F or V output types. On CN146: heater break alarm and set value bias options cannot both be ordered.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) PID Controllers select from:
CN144 for 1/4 DIN controller
CN146 for 1/16 DIN controller
CN147 for 68 mm (2.7 inch) square controller
CN148 for 1/8 DIN vertical controller

(2) Input Types select from:
MA for Programmable mA input
V for Programmable voltage input
TRMV for Programmable input for either thermocouple/RTD or millivolts

(3) Output Options select from:
DC for dc pulse
F for 4 to 20 mA
R for Mechanical relay
V for 0 to 10 Vdc

(4) Options select from:
Nothing(leave field blank) for Standard Unit
-AL1 for Hi/Lo alarms
-ALHB1 for *Hi alarm with heater break 30 A
-ALHB2 for *Hi alarm with heater break 50 A
-SVB for Set value bias
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.