CNP6 and CNP8
Extruder temperature controller
See All Models Below
-
Simple to Operate, Preconfigured for Extrusion Applications
-
Universal Input
-
Selectable Controller or Indicator Modes
-
Heat Only or Heat Cool Control Type
-
Process and Loop Alarms
-
Available in 1⁄16 and 1⁄8 DIN Formats
-
Modbus® RS485 Communications
-
Ramping Setpoint
-
UL and cUL Approved
Description
This product series is no longer available. For potential replacements please see
CNI-Series or
CN400-Series or
CN-4000-Series
Please consult an application engineer for a more specific recommendation.
Reduce inventory—single device for heat only, heat/
cool control and indicator. Fast configuration—plastic
extruder specific settings and default parameters to fit
the selected mode. The Omega CNP Series extruder
temperature controllers are an economic solution to
precision temperature control of extruders. With two
package sizes and multiple output configurations,
the controllers are suitable for twin and single screw
extruders, both for heat only die and adapter zones,
and heat/cool for barrel zones. The controllers can
also be used in an indicator only mode, allowing one
instrument to be used for all applications. With three
default parameter settings for indicator, heat and
heat/cool modes, the Omega CNP Series controllers
offers the ultimate in flexibility for the control of
industrial plastic extruders.
Specifications
Device Modes: PID controller or indicator
Control Types: Full PID with pre-tune, self-tune, manual tuning, or on-off control; heat only or heat/cool
Sensor Input: Universal input for use with thermocouples, PT100 RTDs, and sensors with linear DC current and voltage outputs
Auto/Manual Selectable: From front panel with bumpless transfer
Control: Enable control ON/OFF selectable from front keypad
Output Configurations: Up to 3 possible outputs for control and alarm(s)
Alarm 1 and 2 Types: Process high, process low, SP deviation, band, logical or/and; also 1 loop alarm for process control security; process alarms have adjustable hysteresis
Human Interface: 4 button operation, 4 digit 10 mm red upper and 8 mm green lower LED display plus 5 LED indicators
Inputs Supported: Thermocouple J, K, C, R, S, T, B, L, N and PtRh 20% vs PtRh 40%
RTD 3 Wire PT100: 50Ω per lead maximum (balanced)
DC Linear: 0 to 20 mA, 4 to 20 mA, 0 to 50 mV, 10 to 50 mV, 0 to 5 V, 1 to 5 V, 0 to 10 V, 2 to 10 V; scalable -1999 to 9999, with adjustable decimal point
Impedance: >10Ω for thermocouple and mV ranges, 47Ω for V ranges and 5Ω for mA ranges
Accuracy: ±0.1% of input range ±1 LSD (T/C CJC better than 1°C)
Sampling: 4 per second, 14 bit resolution approximately
Sensor Break Detection: <2 seconds (except zero based DC ranges), control O/P’s turn off, high alarms activate for T/C and mV ranges, low alarms activate for RTD, mA or V ranges
Outputs and Operations
Control and Alarm Relays: Contacts SPDT 2 amp resistive at 240 Vac, >500,000 operations
Control SSR Driver Outputs: >10 Vdc in 500 minimum drive capability
Triac Outputs: 0.01 to 1 amp AC, 20 to 280 Vrms, 47 to 63 Hz
Communications: 2-wire RS485, 1200 to 19,200 Baud, Modbus
Operating and Environmental
Temperature and RH: 0 to 55°C (-20 to 80°C storage) [32 to 131°F (-4 to 176°F)], 20 to 95% RH non-condensing
Power Supply: 100 to 240 V, 50/60 Hz, 7.5 VA, 20 to 48 Vac 7.5 VA/22 to 65 Vdc, 5W
Front Panel Protection: IEC IP66 (behind panel protection is IP20)
Standards: CE, UL and ULC recognized
Front Bezel Dimensions:
1/16 DIN: 48 x 48 mm (1.89 X 1.89")
1/8 DIN: 96 x 48 mm (3.78 X 1.89")
Depth Behind Panel:
1/16 DIN: 110 mm (4.33")
1/8 DIN: 100 mm (3.93")
Weight: 0.21 kg (7.4 oz)